The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LF
    • LF1001009016A
    The Hager PVC LF 10x10 mm trunking with adhesive tape enables quick, clean surface cable routing for interior installs. Supplied in 2 m lengths with an 84 mm² inner section and 1 compartment, it saves space while protecting conductors. Durable traffic white (RAL9016) PVC, IK06 impact resistance, IP30, and -5 to 60°C rating ensure reliable, discreet runs for residential and light commercial use.
    EAN
    4012740011426
    Packaging
    84 Meters
    • Cable trunking systems - LF

    PVC trunking on coil adhesive tape LFR 20x35mm 20m IP40 IK07 traffic white LF1001009016A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    PVC trunking on coil adhesive tape LFR 20x35mm 20m IP40 IK07 traffic white

    LF1001009016A

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Surface-­mounted housing for flush-­mounted switching device 1 products available

    Complete your system

    • Surface-­mounted housing for flush-­mounted switching device
    • ATA806199016

      Universal outlet box for ATHEA/LF trunking 60mm in traffic white

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      10 mm
    • Width
      12 mm
    • Length
      2000 mm
    • Inner cross-sec­tion
      84 - 84 mm²
    Cover, door
    • Type of lid
      Premounted
    Capa­city
    • Max. number of cables (Ø11mm, 50% filled, without devices)
      0
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • Treat­ment
      Untreated
    • RAL code
      9016
    • Colour
      Traffic white
    • Trans­parent
      No
    Safety
    • Impact resist­ance IK
      IK06
    • Ingress Protec­tion (IP) class
      IP30
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 60 °C
    Connectivity
    • Trunking coup­ling
      Without coup­ling
    Equip­ment
    • Number of parti­tions
      0
    • Number of compart­ments
      1 - 1
    • Number of plug­gable parti­tions
      0
    • Cable retaining clip included
      No
    • Number of cable retainers per meter
      0
    • With protective film
      No
    Config­ur­a­tion
    • With anti­bac­terial treat­ment
      No
    Scope of delivery
    • Delivery on roll
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Distribution trunking - series LF - LFE - FB - BA6 (english)
    PDF
    400,99 kB
    REACH declaration LF1001009016A
    PDF
    RoHS report LF1001009016A
    PDF

    Downloads

    • Image LF1001009016A  | Hager Africa

      Product Image LF1001009016A

    • Product datasheet

      Image Hager Product data sheet LF1001009016A  | Hager Africa

      Hager Product data sheet LF1001009016A

      Trunking with adhesive tape made of PVC LF 10x10mm traffic white

      PDF
    • DXF files

      Image DXF files International 2023-02-02  | Hager Africa

      DXF files International 2023-02-02

      DXF
      364,76 kB
    • STEP files

      Image STEP files International 2026-04-15  | Hager Africa

      STEP files International 2026-04-15

      STP
      53,21 kB
    • With variables

      Image Product drawing  | Hager Africa

      Product drawing

      Product Drawing International 2023-02-02

      PDF
      66,22 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-09-30  | Hager Africa

      Declaration of conformity en-GB 2026-09-30

      PDF
      438,98 kB
    More documentation

    Discover more of this product range

      5
    • 1
      LFS602003VERZ - Overlapping T-piece steel LFS trunking 60x150 galvanized IP30 IK08
      LFS602003VERZ
      external corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 2
      LFS602005VERZ - External corner overlapping 90° steel galvanized for LFS 60x200 IP30 IK08
      LFS602005VERZ
      flat angle overlapping steel/plaster for LFS trunking 60x200mm galvanized
    • 3
      LFS602004VERZ - Internal corner overlapping 90° LFS 60x150 steel galvanized IK08 IP30
      LFS602004VERZ
      internal corner overlapping steel/plaster for LFS 60x200mm galvanized
    • 4
      LFS602006VERZ - Flat angle 90° steel galvanized for LFS trunking 60x200 IP30 IK08
      LFS602006VERZ
      endcap steel/plaster for LFS trunking 60x200mm galvanized
    • 5
      LFS601508VERZ - End cap LFS trunking 60x150 galvanized steel IK08 IP30 screw/snap-on
      LFS601508VERZ
      T-piece overlapping steel/plaster for LFS trunking 60x150mm galvanized

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group