The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Load break switches with fuses
    • L96200
    The Hager combined fuse carrier 2P 20A 380V L38 2M with cartridge fuse provides reliable overcurrent protection and safe two-pole isolation. Ideal for residential and light commercial circuits, it accepts 10.3×38 mm fuses and features a toggle for easy operation. With 2000-cycle endurance, IP20 protection, 6 W power loss at IN, and a compact 2-module (32 mm) width and 66 mm height, it optimizes panel space and efficiency.
    EAN
    3250610100394
    VPE
    6 pieces
    • Load break switches with fuses

    Bar/Cable-Through Current Transformer 1000/5A 15VA Class 1 Plug-in Ø60mm L96200

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Bar/Cable-Through Current Transformer 1000/5A 15VA Class 1 Plug-in Ø60mm

    L96200

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      20 A
    Archi­tec­ture
    • Number of poles
      2
    • Control/­op­er­a­tion element
      Toggle
    • Type of pole
      2P
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    Power
    • Power dissip­a­tion at IN
      6 W
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Fuse
    • Fuse size
      10.3 x 38
    Dimen­sions
    • Height
      66 mm
    • Width
      32 mm

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration L96200
    PDF

    Downloads

    • Image L96200  | Hager UK

      Product Image L96200

    • GeneratedProductDatasheet

      Image Hager Product data sheet L96200  | Hager UK

      Hager Product data sheet L96200

      Combined fuse carrier 2P 20A 380V L38 2M with cartridge fuse

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      259,47 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JFI463U - Enclosed fuse comb. switch SP+N 32A 2P long rotary handle IP41 Ui 800V A1
      JFI463U
      Enclosed Fuse combin. switch TPSN 630A
    • 2
      JFG320U - Miniature circuit breaker 2P 40A 6kA Curve B 400V 2 Modules
      JFG320U
      Enclosed Fuse combin. switch TPN 200A
    • 3
      JFE210U - Enclosed fuse switch TPSN 200A 4P long rotary handle IP41 Fuse C2 Ui 800V
      JFE210U
      Enclosed Fuse combin. switch SPSN 100A
    • 4
      JFG420U - TPSN Enclosed 4P Fuse Switch 250A Ui800V IP41 Long Rotary Handle B3-B4
      JFG420U
      Enclosed Fuse combin. switch TPSN 200A
    • 5
      JFB302U - Enclosed Fuse combin. switch TPN 20A
      JFB302U
      Enclosed Fuse combin. switch TPN 20A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group