The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Load break switches with fuses
    • L95400
    The Hager Combined fuse carrier 3P+N 20A 380V L38 4M with cartridge fuse protects three‑phase + neutral circuits with reliable fuse protection and safe isolation. Its toggle enables quick manual switching, while IP20 offers finger‑safe operation. With 2000 switching cycles and just 8.9 W power loss, it ensures durable, cool running. Compact 4M width suits distribution boards supplying three‑phase loads.
    EAN
    3250610100387
    Packaging
    3
    • Load break switches with fuses

    Combined fuse carrier 2P 20A 380V for 10x38 cartridge, 2 modules IP20 L95400

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Combined fuse carrier 2P 20A 380V for 10x38 cartridge, 2 modules IP20

    L95400

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Toggle
    • Type of pole
      3P+N
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    Power
    • Power dissip­a­tion at IN
      8.90 W
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration L95400
    PDF

    Downloads

    • Image L95400  | Hager Africa

      Product Image L95400

    • Product datasheet

      Image Hager Product data sheet L95400  | Hager Africa

      Hager Product data sheet L95400

      Combined fuse carrier 3P+N 20A 380V L38 4M with cartridge fuse

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      259,47 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JFI463U - Enclosed fuse comb. switch SP+N 32A 2P long rotary handle IP41 Ui 800V A1
      JFI463U
      Enclosed Fuse combin. switch TPSN 630A
    • 2
      JFG320U - Miniature circuit breaker 2P 40A 6kA Curve B 400V 2 Modules
      JFG320U
      Enclosed Fuse combin. switch TPN 200A
    • 3
      JFE210U - Enclosed fuse switch TPSN 200A 4P long rotary handle IP41 Fuse C2 Ui 800V
      JFE210U
      Enclosed Fuse combin. switch SPSN 100A
    • 4
      JFG420U - TPSN Enclosed 4P Fuse Switch 250A Ui800V IP41 Long Rotary Handle B3-B4
      JFG420U
      Enclosed Fuse combin. switch TPSN 200A
    • 5
      JFB302U - Enclosed Fuse combin. switch TPN 20A
      JFB302U
      Enclosed Fuse combin. switch TPN 20A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group