The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Load break switches with fuses
    • L95200
    Hager Fuse Carrier 2 Pole (1P+N) with toggle operation provides safe fuse accommodation and fast circuit isolation. With 2000 electrical cycles, it ensures durable performance, while 3.3 W power loss at IN supports efficiency. IP20 rating makes it suitable for use inside distribution boards in residential and light commercial installations.
    EAN
    3250610100363
    VPE
    6 pieces
    • Load break switches with fuses

    Combined fuse carrier 3P 20A 380V 10x38 cartridge IP20 3M toggle L95200

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Combined fuse carrier 3P 20A 380V 10x38 cartridge IP20 3M toggle

    L95200

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      2
    • Control/­op­er­a­tion element
      Toggle
    • Type of pole
      1P+N
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    Power
    • Power dissip­a­tion at IN
      3.30 W
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration L95200
    PDF

    Downloads

    • Image L95200  | Hager UK

      Product Image L95200

    • GeneratedProductDatasheet

      Image Hager Product data sheet L95200  | Hager UK

      Hager Product data sheet L95200

      Product data sheet en-GB 2026-10-25

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      259,47 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JFE210U - Enclosed fuse switch TPSN 200A 4P long rotary handle IP41 Fuse C2 Ui 800V
      JFE210U
      Enclosed Fuse combin. switch SPSN 100A
    • 2
      JFG420U - TPSN Enclosed 4P Fuse Switch 250A Ui800V IP41 Long Rotary Handle B3-B4
      JFG420U
      Enclosed Fuse combin. switch TPSN 200A
    • 3
      JFG320U - Miniature circuit breaker 2P 40A 6kA Curve B 400V 2 Modules
      JFG320U
      Enclosed Fuse combin. switch TPN 200A
    • 4
      JFI480U - Phase control relay 3P(N) 1 CO contact Screw terminal 50Hz 17.5mm
      JFI480U
      Enclosed Fuse combin. switch TPSN 800A
    • 5
      JFI463U - Enclosed fuse comb. switch SP+N 32A 2P long rotary handle IP41 Ui 800V A1
      JFI463U
      Enclosed Fuse combin. switch TPSN 630A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group