The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Auto­matic transfer switches up to 1600 A
    • HIC416E
    The Hager ATS with energy management 4x160A is a 4-pole automatic transfer switch that secures power continuity between sources while optimizing consumption. Rated 160 A at 380-415 V and 105 kW (AC1, 400 V), it withstands 100 kA Icc with gL/gG fuses. Fixed built-in, DIN-rail compatible and suited for distribution boards, it enables reliable, quick installation for commercial and industrial panels.
    EAN
    3250613131746
    Packaging
    1 Piece
    • Auto­matic transfer switches up to 1600 A

    Motorized transfer switch 4P 125A 100kA 380-415V fixed built-in HIC416E

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motorized transfer switch 4P 125A 100kA 380-415V fixed built-in

    HIC416E

    • Accessories
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • HZI410

      Voltage sensor kit HICxxx 125/160/200A

      €0.00  / *
    • HZI010

      Selection Auto / manual key 125 - 3200A

      €0.00  / *

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Elec­tric current
    • Rated current IN
      160 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      100 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      105000 W
    Archi­tec­ture
    • Number of poles
      4
    • Device construc­tion type
      Fixed built-in
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    • Suit­able for distri­bu­tion board
      Yes

    Downloads

    • Image HIC416E  | Hager Africa

      Product Image HIC416E

    • Product datasheet

      Image Hager Product data sheet HIC416E  | Hager Africa

      Hager Product data sheet HIC416E

      ATS with energy management 4x 160A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HIC412A - Small distributor Golf surface 4-row 72M 63A IP40 MS terminal transparent door
      HIC412A
      Motorized changeover switch 4P 125A 400V
    • 2
      HIC494G - Automatic transfer switch 4P 2000A 380-415V fixed, mounting plate, for boards
      HIC494G
      Automatic transfer switch 4x 2500A
    • 3
      HIC410A - Motorized changeover switch 4P 63A 400V AC1 41kW 50kA DIN rail
      HIC410A
      Motorized changeover switch 4P 100A 400V
    • 4
      HIC493G - Motorized transfer switch 4P 3200A 400V AC1 2.1MW Fixed built-in
      HIC493G
      Automatic transfer switch 4x 2000A
    • 5
      HIB491M - Automatic Transfer Switch 4P 630A 50kA 380-415V Fixed Built-in
      HIB491M
      Motorized transfer switch 4P 1250A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group