The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Auto­matic transfer switches up to 1600 A
    • HIC412A
    The Hager motorized changeover switch 4P 125A 400V enables automatic transfer between two power sources for three-phase + neutral systems. Rated Ue 380-415 V and 125 A with AC-1 power up to 82 kW, it handles demanding loads. With 50 kA conditional short-circuit rating (gl/gG fuses), fixed built-in design, and DIN rail or plate mounting, it fits distribution boards for reliable backup and maintenance switching.
    EAN
    3250613191252
    Packaging
    1 Piece
    • Auto­matic transfer switches up to 1600 A

    Small distributor Golf surface 4-row 72M 63A IP40 MS terminal transparent door HIC412A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor Golf surface 4-row 72M 63A IP40 MS terminal transparent door

    HIC412A

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 2 products available
    • Auxil­iary contact block 2 products available
    • Terminal cover 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Auxil­iary contact block
    • Terminal cover
    • HZI400

      Bridging bar 2x4P 63-125A

      €0.00  / *
    • HZI230

      Single phase voltage sensing tap

      €0.00  / *
    • HZI300

      Auxiliary contact 1O+1F 20-160A - separeted common

      €0.00  / *
    • HZI302

      Auxiliary contact 1NO+1NC 125-630A

      €0.00  / *
    • HZI210

      Sealable cover

      €0.00  / *
    • HZC218

      Terminal shrouds 4P LBS 100-160A

      €0.00  / *

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Elec­tric current
    • Rated current IN
      125 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      50 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      82000 W
    Archi­tec­ture
    • Number of poles
      4
    • Device construc­tion type
      Fixed built-in
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    • Suit­able for distri­bu­tion board
      Yes
    Install­a­tion, mounting
    • Mounting on
      DIN rail, Mounting plate

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HIC412A
    PDF
    RoHS report HIC412A
    PDF

    Downloads

    • Image HIC412A  | Hager Africa

      Product Image HIC412A

    • Product datasheet

      Image Hager Product data sheet HIC412A  | Hager Africa

      Hager Product data sheet HIC412A

      Motorized changeover switch 4P 125A 400V

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HIC480E - Automatic Transfer Switch 4P 1600A 415V 100kA with Energy Management
      HIC480E
      ATS with energy management 4x 800A
    • 2
      HIB425M - ATS Energy Management 4P 800A 50kA 380-415V AC1 526kW Fixed
      HIB425M
      Motorized transfer switch 4P 250A
    • 3
      HIC480G - Motorized transfer switch 4P 160A 100kA Icc 380-415V plate-mounted
      HIC480G
      Automatic transfer switch 4x 800A
    • 4
      HIC492G - Automatic transfer switch 4P 800A 50kA 380-415V Fixed, mounting plate
      HIC492G
      Automatic transfer switch 4x 1600A
    • 5
      HIB491M - Automatic Transfer Switch 4P 630A 50kA 380-415V Fixed Built-in
      HIB491M
      Motorized transfer switch 4P 1250A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group