The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Accessories Load break switches
    • HZI302
    The Hager Auxiliary Contact 1NO+1NC for 125-630 A devices enables reliable status signalling and control of breakers. Side-mounted with durable screw terminals, it provides one normally open and one normally closed contact to report ON/OFF or trip states to BMS, relays, or PLCs. Ideal for monitoring, interlocking, and safety functions in power distribution.
    EAN
    3250613114497
    Packaging
    1 Piece
    • Accessories Load break switches

    Gamma surface-mount enclosure 54M 3x18 63A IP30 IK05 Israel HZI302

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Gamma surface-mount enclosure 54M 3x18 63A IP30 IK05 Israel

    HZI302

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Side
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Type of contacts
      1NC+1NO
    Dimen­sions
    • Height
      98 mm
    • Width
      104 mm
    • Depth
      36 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZI302
    PDF
    RoHS report HZI302
    PDF

    Downloads

    • Image HZI302  | Hager Africa

      Product Image HZI302

    • Product datasheet

      Image Hager Product data sheet HZI302  | Hager Africa

      Hager Product data sheet HZI302

      Auxiliary contact 1NO+1NC 125-630A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Africa

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZ076 - Cage terminal 3P 400A flexible 50-240 mm² for HA357
      HZ076
      Cage terminal for HA358
    • 2
      HZ073 - Insulated busbar 3P+N 63A pin 10mm² 24C for 1P+N MCB, 12 modules
      HZ073
      Cage terminal for HA351, 52, 53M, 92, 94
    • 3
      HZ074 - Cage terminal 3P 160A for HA351/52/53M/92/94 16-95 mm²
      HZ074
      Cage terminal for HA353, 54, 55M
    • 4
      HZ084 - CAGE TERMINALS FOR HA454
      HZ084
      CAGE TERMINALS FOR HA454
    • 5
      HZ043 - Residual current add-on block 1P+N 25A 30mA AC 230V 1 Module
      HZ043
      Terminal shield top and bottom h125/160 4P

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group