The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Accessories Load break switches
    • HZ074
    The Hager cage terminal for HA353/HA354/HA355M enables secure high-current terminations on 3-pole devices. Rated 400 A, it accepts flexible conductors from 16-185 mm² for robust, low-resistance, vibration-proof clamping. Ideal for commercial and industrial distribution boards, it simplifies installation and ensures reliable connections for demanding circuits.
    EAN
    3250613360740
    VPE
    1 piece
    • Accessories Load break switches

    Cage terminal 3P 160A for HA351/52/53M/92/94 16-95 mm² HZ074

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Cage terminal 3P 160A for HA351/52/53M/92/94 16-95 mm²

    HZ074

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      400 A
    Archi­tec­ture
    • Number of poles
      3
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      16 - 185 mm²

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration HZ074
    PDF
    RoHS report HZ074
    PDF

    Downloads

    • Image HZ074  | Hager UK

      Product Image HZ074

    • GeneratedProductDatasheet

      Image Hager Product data sheet HZ074  | Hager UK

      Hager Product data sheet HZ074

      Cage terminal for HA353,54,55M

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      777,14 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      350,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HZC311 - Auxiliary contact 1NO+1NC Front mounting Fast-on terminal
      HZC311
      Auxiliary contact 1C+1O LBS 20-160A
    • 2
      HZC312 - Auxiliary contact 2C LBS 20-160A
      HZC312
      Auxiliary contact 2C LBS 20-160A
    • 3
      HZC211 - Terminal shrouds 3P LBS 20-63A
      HZC211
      Terminal shrouds 3P LBS 20-63A
    • 4
      HZC212 - Symmetrical DIN rail 2 m length
      HZC212
      Terminal shrouds 4P LBS 20-63A
    • 5
      HZC213 - Terminal shrouds 3P LBS 63-100A
      HZC213
      Terminal shrouds 3P LBS 63-100A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group