The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • High Power & Switching
    • Load breakers and switches
    • Change-over switches
    • HI458
    EAN
    3250613190057
    Packaging
    1 Piece
    • Change-over switches

    Change-over switch 4P 630A HI458

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Change-over switch 4P 630A

    HI458

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Terminal cover 2 products available
    • Auxil­iary contact block 1 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available
    • Door coup­ling handle for switchgear 1 products available
    • Switch oper­ating shaft 2 products available

    Complete your system

    • Terminal cover
    • Auxil­iary contact block
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Door coup­ling handle for switchgear
    • Switch oper­ating shaft
    • HZI203

      Terminals cover 630A 4P

      €0.00  / *
    • HZC206

      Terminal shrouds 4P LBS 400-630A

      €0.00  / *
    • HZ160

      Auxiliary contact 1NO+1NC

      €0.00  / *
    • HZ159

      BUSBAR 630A

      €0.00  / *
    • HZI002

      Black handle FCS- LBS 125-630A

      €0.00  / *
    • HZC102

      Shaft extension 320 mm FCS-LBS 63-630A

      €0.00  / *
    • HZC101

      Shaft extension 200 mm FCS-LBS 63-630A

      €0.00  / *

    Technical properties

    Voltage
    • Rated insu­la­tion voltage Ui
      1000 V
    • Rated impulse with­stand voltage Uimp
      12000 V
    Elec­tric current
    • Rated current
      630 A
    • Rated short-­time with­stand current Icw IEC 60947
      17 kA
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      50 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      414000 W
    • Total power loss under IN
      129.60 W
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Long rotary handle
    • Type of pole
      4P
    Dimen­sions
    • Height
      260 mm
    • Width
      379 mm
    • Depth
      295 mm
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Capa­city
    • Number of modules
      12
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      2x 185 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HI458
    PDF

    Downloads

    • Image HI458  | Hager Africa

      Product Image HI458

    • Product datasheet

      Image Hager Product data sheet HI458  | Hager Africa

      Hager Product data sheet HI458

      Change-over switch 4P 630A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-12-04

      PDF
      639,40 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HI451 - Change-over switch 4P 125A
      HI451
      Change-over switch 4P 125A
    • 2
      HI458 - Change-over switch 4P 630A
      HI458
      Change-over switch 4P 630A
    • 3
      HI452 - Change-over switch 4P 160A
      HI452
      Change-over switch 4P 160A
    • 4
      HI454 - Change-over switch 4P 250A
      HI454
      Change-over switch 4P 250A
    • 5
      HI460 - Change-over switch 4P 800A
      HI460
      Change-over switch 4P 800A

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group