The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • High Power & Switching
  • Load breakers and switches
  • Change-over switches
  • HI451
  • High Power & Switching

Change-over switch 4P 125A HI451

EAN
3250613190224
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Change-over switch 4P 125A

HI451

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Auxil­iary contact block 1 products available
  • Door coup­ling handle for switchgear 1 products available
  • Terminal cover 2 products available
  • Switch oper­ating shaft 2 products available
  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available

Complete your system

  • Auxil­iary contact block
  • Door coup­ling handle for switchgear
  • Terminal cover
  • Switch oper­ating shaft
  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
  • HZ160

    Auxiliary contact 1NO+1NC

    0.00 €  / *
  • HZI002

    Black handle FCS- LBS 125-630A

    0.00 €  / *
  • HZC202

    Terminal shrouds 4P LBS 125-200A

    0.00 €  / *
  • HZI201

    Terminals cover 125/160A 4P

    0.00 €  / *
  • HZC102

    Shaft extension 320 mm FCS-LBS 63-630A

    0.00 €  / *
  • HZC101

    Shaft extension 200 mm FCS-LBS 63-630A

    0.00 €  / *
  • HZ156

    BUSBAR 125/160A

    0.00 €  / *

Technical properties

Voltage
  • Rated insu­la­tion voltage Ui
    800 V
  • Rated impulse with­stand voltage Uimp
    8000 V
Elec­tric current
  • Rated current
    125 A
  • Rated short-­time with­stand current Icw IEC 60947
    12 kA
  • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
    100 kA
Power
  • Rated oper­a­tional power under 400 V AC AC1
    82000 W
  • Total power loss under IN
    7.60 W
Archi­tec­ture
  • Number of poles
    4
  • Control/­op­er­a­tion element
    Long rotary handle
  • Type of pole
    4P
Install­a­tion, mounting
  • Nominal tight­ening torque
    9 - 9.9 Nm
Dimen­sions
  • Height
    135 mm
  • Width
    251 mm
  • Depth
    218 mm
Controls and indic­ators
  • Motor drive integ­rated
    No
Cover, door
  • Inter­lock­able
    Yes
Safety
  • Ingress Protec­tion (IP) class
    IP00
Capa­city
  • Number of modules
    8.5
Frequency
  • Frequency
    50 - 60 Hz
Connec­tion
  • Cross-sec­tion rigid conductor
    35 - 50 mm²

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

REACh-SVHC free Yes

Certifications and documents

REACH declaration HI451
PDF

Downloads

  • Image HI451  | Hager Africa

    Product Image HI451

  • Product datasheet

    Image Hager Product data sheet HI451  | Hager Africa

    Hager Product data sheet HI451

    Change-over switch 4P 125A

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2022-04-13

    PDF
    573,94 kB
    Image EU Declaration of Conformity  | Hager Africa

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-12-04

    PDF
    639,40 kB
More documentation

Discover more of this product range

    5
  • 1
    HIM306 - Modular change-over switch 3x63A
    HIM306
    Modular change-over switch 3x63A
  • 2
    HI458 - Change-over switch 4P 630A
    HI458
    Change-over switch 4P 630A
  • 3
    HI462 - Change-over switch 4P 1250A
    HI462
    Change-over switch 4P 1250A
  • 4
    HI460 - Change-over switch 4P 800A
    HI460
    Change-over switch 4P 800A
  • 5
    HIM404 - Modular change-over switch 3P+N 40A
    HIM404
    Modular change-over switch 3P+N 40A

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group