The Hager h3+ P250 3P 250A load break switch disconnector provides reliable isolation and switching for low-voltage distribution. Rated 250 A with 3.6 kA Icw, it supports safe operation under faults. With 800 V Ui and 8 kV Uimp at 50/60 Hz, it suits demanding applications. A front toggle enables quick control, and wide terminals accept 35-185 mm² rigid and 35-150 mm² flexible conductors for easy panel integration.
EAN
3250613170066
VPE
1 piece
h3+ P630 Load Break Switch Disconnector 3P 400A Icw 5kA Ui 800V Uimp 8kV FTC HCT250AR
product.page.accessories.title
product.page.accessories.associated-products
-
Handle with interlock for power breaker 1 product.page.accessories.products-available -
Auxiliaries contact block 5 product.page.accessories.products-available -
Terminal cover 6 product.page.accessories.products-available -
Auxiliaries cable adaptor 2 product.page.accessories.products-available -
Under voltage coil 8 product.page.accessories.products-available -
Shunt release 5 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
Electric current
-
Rated current IN250 A
-
Rated short-time withstand current Icw IEC 609473.60 kA
Architecture
-
Number of poles3
-
Control/operation elementToggle
Connection
-
Cross-section rigid conductor35 - 185 mm²
-
Cross-section flexible conductor35 - 150 mm²
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8000 V
-
Rated operational voltage Ue220 - 690 V
Frequency
-
Frequency50 - 60 Hz
Functions
-
Trip unitSwitch
Dimensions
-
Height165 mm
-
Width105 mm
-
Depth97 mm
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet HCT250AR
Load Break Switch Disconnector h3+ P250 3P 250A FTC
PDF -
ProductECDeclaration
Declaration
Declaration of conformity International 2021-09-24
PDF421,84 kB
Declaration of conformity en-US 2026-07-14
PDF255,71 kB
Deklaracja zgodności UE
MCCB Rozłączniki mocy h3+, P1 i P2, 160A i 250A
PDF271,30 kB
More documentation