The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 63 A and multi­media boards
  • gamma+ 13 and 18 enclos­ures
  • GP113P
  • Distri­bu­tion systems

Door,gamma,white,spare door,for enclosure 13M,RAL 9010 GP113P

EAN
3250612963218
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Door,gamma,white,spare door,for enclosure 13M,RAL 9010

GP113P

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Lock system 1 products available
  • Docu­ment holder 1 products available

Compatible products

  • Referenced by 1 products available

Complete your system

  • Lock system
  • Docu­ment holder
  • GZ35A

    Key lock, gamma, for enclosure, 13-72modules

    0.00 €  / *
  • GZ06A

    Document holder, gamma, transparent, 10pieces

    0.00 €  / *

Referenced by

  • GD113M

    Enclosure, gamma, surface mounting, 13Modules, version Israel

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    250 mm
  • Width
    250 mm
Cover, door
  • Door/­cover is trans­parent
    No
  • Number of cabinet doors
    1
  • Cabinet door type
    Stop door
  • Number of locks
    1
Mater­ials
  • RAL code
    9010
  • Colour
    Pure white
  • Material
    Plastic
  • Treat­ment
    Untreated
Archi­tec­ture
  • Cabinet Door Posi­tion
    Left, Right
Safety
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Snap on lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration GP113P
PDF
Hager RoHS report GP113P
PDF

Downloads

  • Image GP113P  | Hager Africa

    Product Image GP113P

  • Product datasheet

    Image Hager Product data sheet GP113P  | Hager Africa

    Hager Product data sheet GP113P

    Door,gamma,white,spare door,for enclosure 13M,RAL 9010

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-10-24  | Hager Africa

    Declaration of conformity en-GB 2025-10-24

    PDF
    363,16 kB
More documentation

Discover more of this product range

    5
  • 1
    GS318D - Back plate,gamma,54M,3row
    GS318D
    Back plate, gamma, 54M, 3row
  • 2
    GP113T - Door,gamma,transparent,spare door,for enclosure 13M
    GP113T
    Door, gamma, transparent, spare door, for enclosure 13M
  • 3
    GP213T - Door,gamma,transparent,spare door,for enclosure 26M
    GP213T
    Door, gamma, transparent, spare door, for enclosure 26M
  • 4
    GZ32A - Sealing kit,gamma,for enclosure,13-72 modules
    GZ32A
    Sealing kit, gamma, for enclosure, 13-72 modules
  • 5
    P032F - Cover strips, universal, for 1 module
    P032F
    Cover strips, universal, for 1 module

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group