The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 63 A and multi­media boards
  • gamma+ 13 and 18 enclos­ures
  • GZ06A
  • Distri­bu­tion systems

Document holder,gamma,transparent,10pieces GZ06A

EAN
3250613060503
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Document holder,gamma,transparent,10pieces

GZ06A

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 22 products available

Referenced by

  • GP413P

    Door, gamma, white, spare door, for enclosure, 52Modules, RAL9010

    0.00 €  / *
  • GD106B

    Mini-enclosure, gamma, 6 module, protect. class IP30

    0.00 €  / *
  • GD104B

    Mini-enclosure, gamma, 4 module, protect. class IP30

    0.00 €  / *
  • GD102B

    Mini-enclosure, gamma, 2 module, protect. class IP30

    0.00 €  / *
  • GP313P

    Door, gamma, white, spare door, for enclosure, 39Modules, RAL9010

    0.00 €  / *
  • GD102E

    Mini-enclosure, gamma, 2 module, protect. class IP30

    0.00 €  / *
  • GD104E

    Mini-enclosure, gamma, 4 module, protect. class IP30, 1xPE

    0.00 €  / *
  • GD106E

    Mini-enclosure, gamma, 6 module, protect. class IP30, 1xPE

    0.00 €  / *
  • GD108E

    Mini-enclosure, gamma, 8 module, protect. class IP30, 1xPE

    0.00 €  / *
  • GD110E

    Mini-enclosure, gamma, 10 module, protect. class IP30, 1xPE

    0.00 €  / *
  • VZ010

    DOOR PLAIN FOR SURFACE ENCLOSURE GOLF VB54.

    0.00 €  / *
  • GP113P

    Door, gamma, white, spare door, for enclosure 13M, RAL 9010

    0.00 €  / *
  • GP118P

    Door, gamma, white, spare door, for enclosure 13M

    0.00 €  / *
  • GP213P

    Door, gamma, white, spare door, for enclosure 26M, RAL 9010

    0.00 €  / *
  • GP218P

    Door, gamma, white, spare door, for enclosure 36M

    0.00 €  / *
  • GP318P

    Door, gamma, white, spare door, for enclosure, 54Modules

    0.00 €  / *
  • GP418P

    Door, gamma, white, spare door, for enclosure, 72Modules

    0.00 €  / *
  • GD113M

    Enclosure, gamma, surface mounting, 13Modules, version Israel

    0.00 €  / *
  • GD213M

    Enclosure, gamma, surface mounting, 26Modules, version Israel

    0.00 €  / *
  • GD218M

    Enclosure, gamma, surface mounting, 36Modules, version Israel

    0.00 €  / *

Technical properties

Mater­ials
  • Colour
    Light grey
  • Material
    Plastic

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Encl.,gamma,surface m.,26 M,version FR
PDF
1,48 MB
Hager REACH declaration GZ06A
PDF
Hager RoHS report GZ06A
PDF

Downloads

  • Image GZ06A  | Hager Africa

    Product Image GZ06A

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-10-24  | Hager Africa

    Declaration of conformity en-GB 2025-10-24

    PDF
    363,16 kB
More documentation

Discover more of this product range

    5
  • 1
    P032F - Cover strips, universal, for 1 module
    P032F
    Cover strips, universal, for 1 module
  • 2
    P012 - Cover strips, universal, for 12 module
    P012
    Cover strips, universal, for 12 module
  • 3
    GZ35A - Key lock,gamma,for enclosure,13-72modules
    GZ35A
    Key lock, gamma, for enclosure, 13-72modules
  • 4
    GZ40A - Terminal carrier,gamma,for SSK
    GZ40A
    Terminal carrier, gamma, for SSK
  • 5
    GZ32A - Sealing kit,gamma,for enclosure,13-72 modules
    GZ32A
    Sealing kit, gamma, for enclosure, 13-72 modules

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group