The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • gamma+ 13 and 18 enclos­ures
    • GD113M
    The Hager Gamma surface-mounted enclosure (Israel version) delivers tidy distribution for residential and light commercial use. One row/rail for 13 modules with 63A capacity, supplied with neutral and earth terminal blocks. Robust IK05 plastic in RAL 9010, IP30 (up to IP40 with door). Compact 250×250×103 mm. Ideal for quick, clean wall mounting of MCBs and auxiliaries.
    EAN
    3250612845392
    Packaging
    1 Piece
    • gamma+ 13 and 18 enclos­ures

    Audio switch 6W Flush mounting GD113M

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Audio switch 6W Flush mounting

    GD113M

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Cover strip 3 products available
    • Accessor­ies/s­pare parts for terminals 1 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available
    • Side/­back panel 1 products available

    Complete your system

    • Cover strip
    • Accessor­ies/s­pare parts for terminals
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Side/­back panel
    • P012

      Cover strips, universal, for 12 module

      €0.00  / *
    • JP014

      Blanking strip, Gamma 13, 13M

      €0.00  / *
    • P032F

      Cover strips, universal, for 1 module

      €0.00  / *
    • GZ40A

      Terminal carrier, gamma, for SSK

      €0.00  / *
    • GZ32A

      Sealing kit, gamma, for enclosure, 13-72 modules

      €0.00  / *
    • GS113D

      Back plate, gamma, 13modules, 1 row

      €0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      13
    Dimen­sions
    • Height
      250 mm
    • Width
      250 mm
    • Depth
      103 mm
    • Number of width units
      13
    Cover, door
    • Number of cabinet doors
      0
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Without lock
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration GD113M
    PDF
    RoHS report GD113M
    PDF

    Downloads

    • Image GD113M  | Hager Africa

      Product Image GD113M

    • Product datasheet

      Image Hager Product data sheet GD113M  | Hager Africa

      Hager Product data sheet GD113M

      Enclosure,gamma,surface mounting,13Modules,version Israel

      PDF
    • Installation manual

      Image Installation manual International 2015-07-13  | Hager Africa

      Installation manual International 2015-07-13

      PDF
      3,08 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-10-24  | Hager Africa

      Declaration of conformity en-GB 2025-10-24

      PDF
      363,16 kB
    More documentation

    Discover more of this product range

      5
    • 1
      GS313D - Gamma back plate 26 modules 2-row rear panel 375x250 pure white
      GS313D
      Back plate, gamma, 39M, 3 row
    • 2
      JP014 - Cover NewVegaD 300x500 slotted for 2x24 modules Pure white
      JP014
      Blanking strip, Gamma 13, 13M
    • 3
      GS113D - Back plate Gamma 39M 3-row 500x250 mm Pure white plastic rear panel
      GS113D
      Back plate, gamma, 13modules, 1 row
    • 4
      P012 - Cover strips, universal, for 12 module
      P012
      Cover strips, universal, for 12 module
    • 5
      GZ32A - Sealing kit,gamma,for enclosure,13-72 modules
      GZ32A
      Sealing kit, gamma, for enclosure, 13-72 modules

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group