The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • gamma+ 13 and 18 enclos­ures
    • JP014
    The Hager Gamma 13 Blanking strip (13M) neatly covers 13 unused DIN modules in distribution boards, enhancing safety by preventing access to live parts and keeping dust out. At 234.30 mm wide, it fits standard 13-module spaces. Its pure white finish (RAL 9010) matches Hager enclosures for a clean, uniform look. Ideal for reserving space for future expansion and ensuring a tidy, compliant panel.
    EAN
    3250613560140
    VPE
    10 pieces
    • gamma+ 13 and 18 enclos­ures

    Cover NewVegaD 300x500 slotted for 2x24 modules Pure white JP014

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Cover NewVegaD 300x500 slotted for 2x24 modules Pure white

    JP014

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Dimen­sions
    • Width
      234.30 mm
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration JP014
    PDF
    RoHS report JP014
    PDF

    Downloads

    • Image JP014  | Hager UK

      Product Image JP014

    • GeneratedProductDatasheet

      Image Hager Product data sheet JP014  | Hager UK

      Hager Product data sheet JP014

      Blanking strip, Gamma 13, 13M

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-10-19

      PDF
      119,19 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-05-26

      PDF
      166,41 kB
      Image Declaration of conformity en-GB 2025-10-24  | Hager UK

      Declaration of conformity en-GB 2025-10-24

      PDF
      363,16 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,26 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      658,88 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      GS213D - Retaining clip for slotted trunking PC/ABS halogen-free HNG 50x100 red
      GS213D
      Back plate, gamma, 26 modules, 2row
    • 2
      GS218D - Back plate Gamma 54M 3-row 500x355 mm White Plastic Powder-coated Rear panel
      GS218D
      Back plate, gamma, 36modules, 2row
    • 3
      GS318D - Horizontal connecting kit Quadro4 H450 Steel 76.3mm W x 58mm D
      GS318D
      Back plate, gamma, 54M, 3row
    • 4
      P012 - Cover strips, universal, for 12 module
      P012
      Cover strips, universal, for 12 module
    • 5
      GS113D - Back plate Gamma 39M 3-row 500x250 mm Pure white plastic rear panel
      GS113D
      Back plate, gamma, 13modules, 1 row

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group