The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • FW flush-­mounted distri­bu­tion boards
    • FZ107N
    EAN
    3250612779406
    VPE
    1 piece
    • FW flush-­mounted distri­bu­tion boards
    • FW surface-­mounted distri­bu­tion board
    • See more

    Door, univers, right, transparent, for enclosure H:500xW:550mm FZ107N

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Door, univers, right, transparent, for enclosure H:500xW:550mm

    FZ107N

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Lock system 7 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 10 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Lock system
    • FZ451N

      Lock, univers, square 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ449N

      Lock, univers, double-bit, 3mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ597N

      Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54

      €0.00  / *
    • FZ821N

      Lock, univers, square 8mm with seal cover, for enclosure IP44, with 1 key

      €0.00  / *
    • FZ823N

      Lock, univers, plastic slot with seal cover for enclosure IP44

      €0.00  / *
    • FZ824N

      Lock, univers, cylinder Nr.1242E with seal cover and 2 keys

      €0.00  / *
    • FZ226

      Sealing cap, univers, for Door of IP44/54 enclosures

      €0.00  / *

    product.page.accessories.referenced_by.title

    • FWU32S

      FW flush encl. 3-rows 72 modules, IP30, classII, niche 507x565x115mm

      €0.00  / *
    • FWU33S

      FW flush encl. 3-rows 96 modules, IP30, classII, niche 507x815x115mm

      €0.00  / *
    • FZ033F

      Frame, univers FW, without door, RAL9010, for FWU flush board FWU33., height 13mm

      €0.00  / *
    • FWU32GS

      FW flush encl. 72mod, with transp. door, IP30, classII, niche 507x565x115mm

      €0.00  / *
    • FWB34S

      FWB encl. univers, 3-rows 144 modules cl.II IP44 w.plain door, 500x1050x161mm, QC

      €0.00  / *
    • FWB32GS

      FWB encl., univers, surface mount., IP44, classII, w. transp.door, 500x550x161mm, QC

      €0.00  / *
    • FWB32M2

      FWB encl., univers, IP44, class II, 3x26mod., 500x550x161mm, QuickConnect

      €0.00  / *
    • FWB33S

      FWB encl., univers, 3rows 108 modules cl.II IP44 w.plain door, 500x800x161mm, QC

      €0.00  / *
    • FWB32S

      FWB encl., univers, 3rows 72 modules cl.II IP44 w.plain door, 500x550x161mm, QC

      €0.00  / *
    • FWB33GS

      FWB encl., univers, surface mount., IP44, classII, w. transp.door, 500x800x161mm, QC

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      469 mm
    • Width
      519 mm
    • Depth
      12 mm
    Cover, door
    • Door/­cover is trans­parent
      Yes
    • Number of cabinet doors
      1
    • Cabinet door type
      Protective door
    • Type of handle
      Hinged pattern handle
    • Number of locks
      1
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Steel
    • Treat­ment
      Powder coated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Right
    Safety
    • Ingress Protec­tion (IP) class
      IP44
    • Locking type
      Bar lock
    Equip­ment
    • Number of section in width
      2
    • Number of rows
      3
    • Number of keys
      1

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FZ107N
    PDF
    RoHS report FZ107N
    PDF

    Downloads

    • Image FZ107N  | Hager UK

      Product Image FZ107N

    • GeneratedProductDatasheet

      Image Hager Product data sheet FZ107N  | Hager UK

      Hager Product data sheet FZ107N

      Door, univers, right, transparent, for enclosure H:500xW:550mm

      PDF
    • ProductManuals

      Image Handbook en-GB 2023-03-30  | Hager UK

      Handbook en-GB 2023-03-30

      Handbook en-GB 2016-02-10

      PDF
      23,14 MB
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      532,42 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      S35S - Cover strips, RAL 9010, breakable, 219 mm
      S35S
      Cover strips, RAL 9010, breakable, 219 mm
    • 2
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 3
      FZ450N - Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
      FZ450N
      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
    • 4
      UL01G1 - PE/N terminal block universZ 60A 4x5 points 2x6/2x10/1x25mm² +25mm² clamp
      UL01G1
      Connection earth, 1 pole 1, 5mm²
    • 5
      UN03FN - Vertical uprights, univers FW, height 450mm, 2 pieces
      UN03FN
      Vertical uprights, univers FW, height 450mm, 2 pieces

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group