The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • FWU32D
    EAN
    3250610660171
    Packaging
    1 Piece

    FW flush encl. 2x3-rows, empty, IP30, classII, niche 507x565x115mm FWU32D

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    FW flush encl. 2x3-rows, empty, IP30, classII, niche 507x565x115mm

    FWU32D

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (31)
    • Lock system 7 products available
    • Mounting plate for distri­bu­tion board 4 products available
    • DIN rail 2 products available
    • Cover for install­a­tion duct 1 products available
    • Separ­a­tion plate for meter/dis­tri­bu­tion boards 1 products available
    • Built-in field for tele­com­mu­nic­a­tions 3 products available

    Complete your system

    • Lock system
    • Mounting plate for distri­bu­tion board
    • DIN rail
    • Cover for install­a­tion duct
    • Separ­a­tion plate for meter/dis­tri­bu­tion boards
    • Built-in field for tele­com­mu­nic­a­tions
    • Rail terminal bar
    • Cover strip
    • Mounting accessories
    • Door/­op­er­ating panel
    • Cover for distri­bu­tion board
    • Docu­ment holder
    • Gland plate for enclosure
    • Vent­il­a­tion plate
    • FZ451N

      Lock, univers, square 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ450N

      Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54

      €0.00  / *
    • FZ597N

      Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54

      €0.00  / *
    • FZ821N

      Lock, univers, square 8mm with seal cover, for enclosure IP44, with 1 key

      €0.00  / *
    • FZ823N

      Lock, univers, plastic slot with seal cover for enclosure IP44

      €0.00  / *
    • FZ824N

      Lock, univers, cylinder Nr.1242E with seal cover and 2 keys

      €0.00  / *
    • FZ226

      Sealing cap, univers, for Door of IP44/54 enclosures

      €0.00  / *
    • UZ31M5

      Mounting plate univers, for telcommunication, 1field, for enclosure height 500mm

      €0.00  / *
    • UZ32M5

      Mounting plate univers, for telcommunication, 2field, for enclosure height 500mm

      €0.00  / *
    • UZ21M6

      Mounting plate, univers, 240x247mm, perforated, with mounting screws

      €0.00  / *
    • UZ31M6

      Mounting plate, univers, 390x247mm, perforated, with mounting screws

      €0.00  / *
    • UT22C

      Insulated DIN rail, univers, 7, 5mm high, deep-adjustable until 21mm, 11, 5 mod. wide

      €0.00  / *
    • UN03FN

      Vertical uprights, univers FW, height 450mm, 2 pieces

      €0.00  / *
    • FWU00P1

      Cable entry plate f. flush enclosure FWU

      €0.00  / *
    • FWU00V3

      Partition plate vertical for 3-rows FWU flush encl. height 500mm

      €0.00  / *
    • UN31TN

      Kit, univers FW, media with perforated mounting plate, 450x250mm

      €0.00  / *
    • UN32TN

      Kit, univers FW, media with perforated mounting plate, 450x500mm

      €0.00  / *
    • UM31UK

      Kit with plastic mounting plates for Multimedia applications, 450x250mm

      €0.00  / *
    • KM13A

      PE/N Terminal, universZ, 2x13 clamping points, 6x16/7x10 mm²

      €0.00  / *
    • KM25A

      PE/N Terminal, univers Z, 2x25 clamping points, 11x16/14x10 mm²

      €0.00  / *
    • KM05B

      PE/N Terminal, universZ, 4x5 clamping points, 2x6/2x10/1x25mm², with clamp for 25mm²

      €0.00  / *
    • S35S

      Cover strips, RAL 9010, breakable, 219 mm

      €0.00  / *
    • FZ279

      Deep-adjustment kit, 12 to 32mm, for frame of FW flush enclosure FWxxU.

      €0.00  / *
    • FZ107N

      Door, univers, right, transparent, for enclosure H:500xW:550mm

      €0.00  / *
    • US32A1

      Cover plate, universN, 450x500mm, plain

      €0.00  / *
    • US33A1

      Cover plate, universN, 450x750mm, plain

      €0.00  / *
    • US11A3

      Cover plate, universN, 150x250mm, 1x12M, slot asymmetric

      €0.00  / *
    • US21A3

      Cover plate, universN, 300x250mm, 2x12M, slot distance 125mm

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • VZ741

      Rear cable entry flange IP41 for NewVegaD and Univers FW boards

      €0.00  / *
    • FD00P5

      Kit, NewVegaD, universFW, with 2 aeration grids, for FD…, FWU...

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      553 mm
    • Width
      603 mm
    • Depth
      125 mm
    • Thick­ness of side­wall
      1 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class II
    • Locking type
      Without lock
    • Impact resist­ance IK
      IK09
    Equip­ment
    • Number of section in width
      2
    • Number of flange plate open­ings
      4
    • Number of rows
      3
    Install­a­tion, mounting
    • Mounting on
      Flush mounting, Hollow wall
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Treat­ment
      Powder coated
    • Material
      Steel
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      No
    Elec­tric current
    • Rated current IN
      125 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FWU32D
    PDF
    RoHS report FWU32D
    PDF

    Downloads

    • Image FWU32D  | Hager Africa

      Product Image FWU32D

    • Product datasheet

      Image Hager Product data sheet FWU32D  | Hager Africa

      Hager Product data sheet FWU32D

      FW flush encl. 2x3-rows, empty, IP30, classII, niche 507x565x115mm

      PDF
    • Handbook

      Image Handbook en-GB 2023-04-11  | Hager Africa

      Handbook en-GB 2023-04-11

      Flush boards and accessories (EN)

      PDF
      5,83 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-03-09

      PDF
      1,44 MB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      532,42 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      951,28 kB
    More documentation

    Spare part

    See more

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group