FWB encl.,univers,5rows 180mod. IP44 cl.II empty w.plain door,800x800x161mm FWB53D
EAN
3250612736836
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Gland plate for enclosure 5 products available -
Mounting accessories 5 products available -
Components for arrangement/baying system 2 products available -
Built-in field for telecommunications 3 products available -
Accessories/spare parts for terminals 2 products available -
Lock system 11 products available
Complete your system
Technical properties
Dimensions
-
Height800 mm
-
Width800 mm
-
Depth165 mm
-
Thickness of sidewall1 mm
Safety
-
Ingress Protection (IP) classIP44
-
Protection classIsolation class II
-
Locking type3-point lever
-
Impact resistance IKIK09
Equipment
-
Number of section in width3
-
Number of flange plate openings6
-
Number of rows5
Installation, mounting
-
Mounting onSurface mounting
-
Suitable for outdoor usageNo
Materials
-
ColourPure white
-
RAL code9010
-
TreatmentPowder coated
-
MaterialSteel
Cover, door
-
Number of cabinet doors2
-
Number of locks0
-
Door/cover is transparentNo
Electric current
-
Rated current125 A
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
undefined
PDF -
Instruction manual
Instruction manual International 2015-05-05
PDF3,08 MB
Instruction manual International 2015-05-08
PDF673,51 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-05-12
PDF332,34 kB
Declaration
Declaration of conformity International 2022-08-29
PDF143,25 kB
Declaration
Declaration of conformity International 2022-03-09
PDF1,44 MB
More documentation