The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 160 A
    • FW surface-­mounted distri­bu­tion board
    • FWB41GS
    The Hager FWB univers surface-mount enclosure with transparent single door (650×300×161 mm) provides reliable indoor distribution up to 125 A. IP44, Class II and IK07 ensure safe, robust use. It offers 4 rows/48 modules (12M), 4 rails, neutral and earth blocks, and 4 conduit entries. Steel RAL9010 body with latch door and QC quick connection for fast, tidy assembly in residential or commercial panels.
    EAN
    3250612737666
    Packaging
    1 Piece
    • FW surface-­mounted distri­bu­tion board

    Univers surface-mount enclosure IP44 Class II 108M 125A transparent door FWB41GS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Univers surface-mount enclosure IP44 Class II 108M 125A transparent door

    FWB41GS

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (23)
    • Separ­a­tion plate for meter/dis­tri­bu­tion boards 2 products available
    • Mounting plate for distri­bu­tion board 4 products available
    • Built-in field for tele­com­mu­nic­a­tions 2 products available
    • Rail terminal bar 3 products available
    • Mounting accessories 1 products available
    • Gland plate for enclosure 3 products available

    Complete your system

    • Separ­a­tion plate for meter/dis­tri­bu­tion boards
    • Mounting plate for distri­bu­tion board
    • Built-in field for tele­com­mu­nic­a­tions
    • Rail terminal bar
    • Mounting accessories
    • Gland plate for enclosure
    • Lock system
    • Cover strip
    • DIN rail
    • Trans­ition cover section for install­a­tion duct
    • UZ01F1

      Partition horizontal for FWB/FWQ surface encl., 1 section, screwable

      €0.00  / *
    • UZ40F1

      Partition vertical for FWB/FWQ surface encl. 650mm high, screwable

      €0.00  / *
    • UZ31M5

      Mounting plate univers, for telcommunication, 1field, for enclosure height 500mm

      €0.00  / *
    • UZ21M6

      Mounting plate, univers, 240x247mm, perforated, with mounting screws

      €0.00  / *
    • UZ31M6

      Mounting plate, univers, 390x247mm, perforated, with mounting screws

      €0.00  / *
    • UZ41M6

      Mounting plate, univers, 570x247mm, perforated, with mounting screws

      €0.00  / *
    • UN41TN

      Kit, univers FW, media with perforated mounting plate, 600x250mm

      €0.00  / *
    • UM41UK

      Kit with plastic mounting plates for Multimedia applications, 600x250mm

      €0.00  / *
    • KM13A

      PE/N Terminal, universZ, 2x13 clamping points, 6x16/7x10 mm²

      €0.00  / *
    • KM25A

      PE/N Terminal, univers Z, 2x25 clamping points, 11x16/14x10 mm²

      €0.00  / *
    • KM05B

      PE/N Terminal, universZ, 4x5 clamping points, 2x6/2x10/1x25mm², with clamp for 25mm²

      €0.00  / *
    • FZ799N

      Fixation lug for pre-handing on wall rail FZ890N

      €0.00  / *
    • FZ460N

      Cable entry plate, univers, IP44/54, 6 x M16, 2 x M20, 2 x M16/25 1 x M25/40/50

      €0.00  / *
    • FZ466N

      Cable entry plate, univers, IP44/54 with 15 x M16 and 4 x M20 precuts

      €0.00  / *
    • FZ468N

      Cable entry plate, univers, IP44/54, w/o precuts

      €0.00  / *
    • FZ597N

      Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54

      €0.00  / *
    • FZ821N

      Lock, univers, square 8mm with seal cover, for enclosure IP44, with 1 key

      €0.00  / *
    • FZ823N

      Lock, univers, plastic slot with seal cover for enclosure IP44

      €0.00  / *
    • FZ824N

      Lock, univers, cylinder Nr.1242E with seal cover and 2 keys

      €0.00  / *
    • S35S

      Cover strips, RAL 9010, breakable, 219 mm

      €0.00  / *
    • UT22C

      Insulated DIN rail, univers, 7, 5mm high, deep-adjustable until 21mm, 11, 5 mod. wide

      €0.00  / *
    • FZ441

      cable cover, 1-section, wall fixation, Hx W x D195 x 300 x 155mm, RAL9010

      €0.00  / *
    • FZ441N

      cable cover, 1-section, box fixation, Hx W x D176 x 300 x 135mm, RAL9010,

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      4
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      125 A
    Equip­ment
    • Number of rails
      4
    • Number of rows
      4
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      48
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      650 mm
    • Width
      300 mm
    • Depth
      165 mm
    • Built-in height
      650 mm
    • Built-in width
      300 mm
    • Built-in depth
      161 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      1
    • Type of handle
      Latch
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP44

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    3,70 MB
    REACH declaration FWB41GS
    PDF
    RoHS report FWB41GS
    PDF

    Downloads

    • Image FWB41GS  | Hager Africa

      Product Image FWB41GS

    • Product datasheet

      Image Hager Product data sheet FWB41GS  | Hager Africa

      Hager Product data sheet FWB41GS

      FWB encl. univers,surface mount.,IP44,classII,w. transp.door,650x300x161mm,QC

      PDF
    • Instruction manual

      Image Mounting instruction for Quickconnect terminal universZ  | Hager Africa

      Mounting instruction for Quickconnect terminal universZ

      VZxxx / KNxxx

      PDF
      673,51 kB
    • Installation manual

      Image Mounting instruction for FWB / FP / ZB enclosure  | Hager Africa

      Mounting instruction for FWB / FP / ZB enclosure

      Wall- / door- and flange mounting

      PDF
      1,88 MB
    • Handbook

      Image 6LE007924C_EN  | Hager Africa


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-03-09

      PDF
      1,44 MB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      951,28 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      FZ794 - Corner mount bracket for motion detector EE841/861/871 Anthracite
      FZ794
      Document holder, transparent, DIN A4, adhesive
    • 2
      FN9060AL - Ventilated top plate IP30 Quadro Evo Steel White 900x400
      FN9060AL
      Plane AL entry plate, quadro evo, 900x600
    • 3
      FN9060DR - Bottom cable entry plate Quadro Evo 900x600 Steel White
      FN9060DR
      Drilled entry plate, quadro evo, 900x600
    • 4
      FN9040DR - Bottom cable entry plate Quadro Evo 900x400 Steel White
      FN9040DR
      Drilled entry plate, quadro evo, 900x400
    • 5
      FN9040AL - Ventilated top plate IP30 700x800 Quadro Evo steel white
      FN9040AL
      Plane AL entry plate, quadro evo, 900x400

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group