The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Modular devices
    • Switching and signalling devices
    • Latching relays and accessories
    • EPN510
    EAN
    3250612369614
    Packaging
    12
    • Latching relays and accessories

    Latching relay 1NO 230V EPN510

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Latching relay 1NO 230V

    EPN510

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­iary device for distri­bu­tion board devices 4 products available

    Complete your system

    • Auxil­iary device for distri­bu­tion board devices
    • EPN053

      Auxiliary for control by maintened contact

      0.00 €  / *
    • EPN052

      Auxiliary for multi leveled centralised control

      0.00 €  / *
    • EPN051

      Auxiliary contact 1NC+1NO

      0.00 €  / *
    • EPN050

      Auxiliary contact for centralised control

      0.00 €  / *

    Technical properties

    Elec­tric current
    • Rated current
      16 A
    • Quies­cent current
      6 mA
    • Accept­able current rating AC1
      16 A
    Capa­city
    • Number of modules
      1
    Connec­tion
    • Type of contacts
      1NO
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 10 mm²
    • Number of contacts
      1
    Voltage
    • Command voltage AC
      230 - 230 V
    • Command voltage DC
      110 - 110 V
    • Command voltage 2
      110 - 110 V
    • Command voltage 1
      230 - 230 V
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated oper­a­tional voltage Ue
      250 - 250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connectivity
    • Type of connec­tion
      Screw terminal
    Power
    • Total power loss under IN
      1.20 W
    • Inrush power absorbed
      25 VA
    Dimen­sions
    • Height
      83 mm
    • Width
      18 mm
    • Depth
      63 mm
    Lighting
    • Max. load fluor­es­cent lamp
      800 VA
    • Max. load fluor­es­cent lamp parallel compensated
      900 VA
    Equip­ment
    • Number of NO contacts
      1
    • Number of NC contacts
      0

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration EPN510
    PDF
    Hager RoHS report EPN510
    PDF

    Downloads

    • Image EPN510  | Hager Africa

      Product Image EPN510

    • Product datasheet

      Image Hager Product data sheet EPN510  | Hager Africa

      Hager Product data sheet EPN510

      Latching relay 1NO 230V

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2020-09-10

      PDF
      262,84 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EPN513 - Latching relay 1NO 24V
      EPN513
      Latching relay 1NO 24V
    • 2
      EPN546 - Latching relay 3NO+1NC 230V
      EPN546
      Latching relay 3NO+1NC 230V
    • 3
      EPN541 - Latching relay 4NO 24V
      EPN541
      Latching relay 4NO 24V
    • 4
      EPN053 - Auxiliary for control by maintened contact
      EPN053
      Auxiliary for control by maintened contact
    • 5
      EPN526 - Latching relay 2NO 48V
      EPN526
      Latching relay 2NO 48V

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group