Frame 2gang, grey, grounded concrete structured 10126020
EAN
4011334459743
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Control element/cover plate for domestic switching devices 4 products available -
Touch sensor for bus system 9 products available -
Bus coupler for bus system 1 products available -
Time switch for bus system 4 products available -
Movement sensor for bus system 4 products available -
Touch rocker for bus system 6 products available
Complete your system
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourConcrete grey
-
RAL code7023
-
Surface finishMatt
-
MaterialConcrete
Dimensions
-
Height95.20 mm
-
Width166.20 mm
-
Depth9.90 mm
-
Number of units horizontal2
-
Number of units vertical2
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation