4P 63A Switch • SBN464 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
              • See all the categories
              • Distribution systems
                • Consumer units
                  • Vega consumer units
                  • Gamma consumer units
                  • Volta consumer units
                  • Meter tail kits
                • Enclosures up to 63A
                  • Mini Gamma and accessories
                  • Trunking & Accessories
                  • Gamma and accessories
                  • Volta and accessories
                  • Golf and accessories
                  • Vector and accessories
                  • QuickConnect terminals
                • Enclosures up to 160A
                  • Vega enclosures
                  • FW flush enclosures
                  • FW/FWB surface enclosures
                • Enclosures up to 800A
                  • Invicta Accessories
                  • <br/>Invicta TP&N Boards
                  • Enclosed MCCBs
                  • Invicta Panelboards
                • Cabinets up to 1600A
                  • Univers wall cabinets
                  • Free-standing cabinets
                  • Accessories for distribution cabinets up to 1600 A
                  • Kit univers N and accessories
                  • Assembly unit univers N and accessories
                  • Orion Plus
                • Connection technology
                  • Main line tap-off terminals and accessories
                  • E and N terminals, quickconnect and accessories
                  • E and N terminals and accessories
                  • Terminal blocks, plug-in technology and accessories
                  • Terminal blocks, screw technology and accessories
                  • Busbar terminals and infeed adapters
                  • Distribution blocks
                  • Busbar
              • Switching and protective devices
                • Circuit protection
                  • NH fuse-switch disconnectors and accessories
                  • Cylinder fuses and fuse elements
                • Circuit breaker and switches
                  • Moulded case circuit breakers
                  • Moulded case circuit breakers electromechanical accessories
                  • Switch disconnectors in moulded case circuit breaker design
                • Load breakers and switches
                  • Load break switches
                  • Load break switches with fuses
                  • Change-over switches
                  • Automatic transfer switches up to 1600 A
                  • Accessories Load break switches
                  • Accessories for Change-over switches
              • Modular devices
                • Protection and accessories
                  • Miniature circuit breakers (MCB and MCB Multipolar)
                  • Residual Current Circuit Breaker (RCCBs / RCDs)
                  • Residual current circuit breakers with overcurrent protection (RCBO)
                  • Add-on blocks for MCB and multipolar
                  • Arc fault detection devices (AFDD)
                  • Surge Protection Device (SPD)
                  • LS, FI, FI-LS, AFDD accessories
                  • Cylindrical fuse
                • Switching and signalling devices
                  • Switches, push buttons and LED indicator lights
                  • Acoustic signalling equipment
                  • Remote switches and accessories
                  • Installation relays, contactors, load shedding and accessories
                  • Transformers, socket outlets and compact luminaires
                  • Dimmers and control units
                  • Time switches and relays
                  • Time switch analogue - digital
                  • Twilight switches and accessories
                  • Change-over switches, key switches and accessories
                  • Modular load switch breakers
                • Meters and measuring devices
                  • Energy meters
                  • Multifunction meters and accessories
                  • Current transformers for busbar systems and accessories
                  • Volt and ampere meters and accessories
              • Wiring accessories
                • Sollysta White Moulded
                  • Socket outlets
                  • Wall switches
                  • Communication technology
                  • Kitchen application
                  • Security and safety switches
                  • Grid front plates and frames
                  • Grid switches
                  • Euro plates
                  • Pattress boxes, accessories
                  • Part M (Grey)
                  • Specific equipment
                • Sollysta Decorative
                  • Socket outlets
                  • Wall switches
                  • Communication technology
                  • Kitchen application
                  • Security and safety switches
                  • Grid front plates
                  • Grid switches
                  • Euro plates
                  • Blank plates and dimmer kits
                • Sollysta Metalclad
                  • Socket outlets
                  • Wall switches
                  • Security and safety switches
                  • Grid front plates and frames
                  • Grid switches
                  • Euro plates
                  • Backboxes
                  • Blank plates
                • Sollysta IP66
                  • Socket outlets
                  • Wall switches
                  • Fused connection unit
                • Junction boxes and ceiling accessories
                  • sollysta - ceiling accessories
                  • sollysta - junction boxes
              • Lighting connection and control
                • Klik
                  • klik - 4 pin
                  • klik - 7 pin
                • Indoor and outdoor detectors
                  • Ceiling detectors
                  • Wall detectors
                • Accessories for motion and presence detectors
                  • mounting accessories
                  • remote controls
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            Account
            • Catalog
            • Modular devices
            • Switching and signalling devices
            • Switches, push buttons and LED indic­ator lights
            • SBN464
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            ProductsShow

            Most popular products

            5
            1
            SBN425 - 4-pole, 25A Modular Switch
            SBN425
            4-pole, 25A Modular Switch
            2
            SBN199 - 1-pole, 125A Modular Switch
            SBN199
            1-pole, 125A Modular Switch
            3
            KRN199 - Neutral connecting block 125A
            KRN199
            Neutral connecting block 125A
            4
            SVN127 - Red LED Triple indicator light 230VAC
            SVN127
            Red LED Triple indicator light 230VAC
            5
            SBN280 - 2-pole, 80A Modular Switch
            SBN280
            2-pole, 80A Modular Switch
            SBN464 - 4-pole, 63A Modular Switch with big terminals
            SBN464 - 4-pole, 63A Modular Switch with big terminals

            4-pole, 63A Modular Switch with big terminals

            SBN464

            SBN464 - 4-pole, 63A Modular Switch with big terminals
            SBN464 - 4-pole, 63A Modular Switch with big terminals
            • Modular devices

            4-pole, 63A Modular Switch with big terminals SBN464

            EAN
            3250615511850
            Packaging
            3 Pieces

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Auxil­iary device for distri­bu­tion board devices 1 products available
            • Phase separ­a­tion func­tions 1 products available
            • Locking inter­locking func­tions 1 products available
            • Terminal cover 1 products available

            Complete your system

            • Auxil­iary device for distri­bu­tion board devices
            • Phase separ­a­tion func­tions
            • Locking inter­locking func­tions
            • Terminal cover
            • ESC080

              Auxiliary contact 6A, 1NO+1NC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZN121

              1 set of 3 inter-pole barriers for MCB

              0.00 €  / *
              Add to a list
              Add to a list
            • MZN175

              Padlockable locking kit for MCB, RCCB and RCBO

              0.00 €  / *
              Add to a list
              Add to a list
            • MZN120

              Terminal shield / screw shield for MCB

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Archi­tec­ture
            • Number of poles
              4
            • Neutral posi­tion
              Without neutral
            • Type of pole
              4P
            Elec­tric current
            • Rated current
              63 A
            • Breaking capa­city 400 V AC23A
              1,332 A
            • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
              0.94 kA
            • Accept­able current rating AC21 category A
              63 A
            • Accept­able current rating AC21 category B
              63 A
            • Accept­able current rating AC22 category A
              63 A
            • Accept­able current rating AC22 category B
              63 A
            • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
              1.33 kA
            • Rated short-­time with­stand current Icw 1s IEC 60947
              0.94 kA
            Install­a­tion, mounting
            • Nominal tight­ening torque
              3.60 - 3.60 Nm
            • Type of bottom connec­tion for modular devices
              Screw terminal
            Voltage
            • Rated oper­a­tional voltage Ue
              400 - 400 V
            • Type voltage supply
              AC
            • Rated insu­la­tion voltage Ui
              440 V
            • Rated impulse with­stand voltage Uimp
              6,000 V
            Capa­city
            • Number of modules
              4
            Safety
            • Ingress Protec­tion (IP) class
              IP20
            Frequency
            • Frequency
              50 - 60 Hz
            Dimen­sions
            • Height
              83 mm
            • Width
              70 mm
            • Depth
              69 mm
            Equip­ment
            • Number of NO contacts
              4
            • Number of NC contacts
              0
            Use condi­tions
            • Oper­ating temper­ature
              -20 - 70 °C
            • Stor­age/trans­port temper­ature
              -40 - 80 °C
            Connec­tion
            • Cross-sec­tion flex­ible conductor
              6 - 35 mm²
            • Cross-sec­tion rigid conductor
              6 - 50 mm²
            Endur­ance
            • Number of mech­an­ical oper­a­tions
              40,000
            • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
              2,500
            • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
              2,500
            Power
            • Total power loss under IN
              13.90 W
            • Power loss per pole at In
              3.48 W
            Connectivity
            • Down connec­tion align­ment for modular devices
              Aligned terminal
            • Top connec­tion align­ment for modular devices
              Aligned terminal

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            REACH declaration SBN464 (english)
            PDF
            103,10 kB
            RoHS declaration SBN464 (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image SBN464  | Hager

              Product Image SBN464

            • Product licence

              Image Licence for NETHERLANDS  | Hager

              Licence for NETHERLANDS

              Product licence International 2024-08-09

              PDF
              2,53 MB
            • Declaration of conformity

              Image EU Declaration of Conformity  | Hager

              EU Declaration of Conformity

              Declaration of conformity en-GB 2025-02-06

              PDF
              990,73 kB
            More documentation

            Discover more of this product range

              5
            • 1
              KRN190 - Neutral connecting block 100A
              KRN190
              Neutral connecting block 100A
            • 2
              KRN199 - Neutral connecting block 125A
              KRN199
              Neutral connecting block 125A
            • 3
              SBN116 - 1-pole, 16A Modular Switch
              SBN116
              1-pole, 16A Modular Switch
            • 4
              SBN125 - 1-pole, 25A Modular Switch
              SBN125
              1-pole, 25A Modular Switch
            • 5
              SBN132 - 1-pole, 32A Modular Switch
              SBN132
              1-pole, 32A Modular Switch

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland