The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Trunking & Accessories
    • JK113B13
    EAN
    3250611029168
    Packaging
    2 sets
    • Trunking & Accessories

    Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=1,3m pure white JK113B13

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=1,3m pure white

    JK113B13

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Install­a­tion duct 1 products available
    • End piece for install­a­tion duct 1 products available
    • Accessor­ies/s­pare parts for wall duct 1 products available

    Compatible products

    • Referenced by 4 products available

    Complete your system

    • Install­a­tion duct
    • End piece for install­a­tion duct
    • Accessor­ies/s­pare parts for wall duct
    • JZ132

      Ceiling connection, gamma, trunking 250mm

      €0.00  / *
    • JZ131

      Endplate, gamma trunking 250 mm

      €0.00  / *
    • JZ101

      Quick-fix piece as accessory 12 pc GAMMA

      €0.00  / *

    Referenced by

    • GD113H

      Enclosure, gamma, surface mounting, 13Modules, version Ireland

      €0.00  / *
    • GD213H

      Enclosure, gamma, surface mounting, 26Modules, version Ireland

      €0.00  / *
    • GD313H

      Enclosure, gamma, surface mounting, 39 Modules, version Ireland

      €0.00  / *
    • GD413H

      Enclosure, gamma, surface mounted, 52M, Ireland

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      1,300 mm
    • Width
      250 mm
    • Length
      1,300 mm
    • Inner cross-sec­tion
      14,500 - 14,500 mm²
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    • RAL code
      9010
    • Colour
      Pure white
    • Trans­parent
      No
    Safety
    • Impact resist­ance IK
      IK10
    • Ingress Protec­tion (IP) class
      IP40
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    Connectivity
    • Trunking coup­ling
      Without coup­ling
    Equip­ment
    • Number of parti­tions
      0
    • Number of compart­ments
      1 - 3
    • Number of plug­gable parti­tions
      2
    • Cable retaining clip included
      Yes
    • Number of cable retainers per meter
      1
    • With protective film
      Yes
    Config­ur­a­tion
    • With anti­bac­terial treat­ment
      No
    Scope of delivery
    • Delivery on roll
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    REACH declaration JK113B13
    PDF
    RoHS report JK113B13
    PDF

    Downloads

    • Product image

      Image JK113B13  | Hager

      Product Image JK113B13

    • Product datasheet

      Image Hager Product data sheet JK113B13  | Hager

      Hager Product data sheet JK113B13

      Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=1,3m pure white

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-16

      PDF
      274,34 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager

      Declaration of conformity en-GB 2026-08-07

      PDF
      287,13 kB
    More documentation

    Discover more of this product range

      4
    • 1
      JZ131 - Endplate, gamma trunking 250 mm
      JZ131
      Endplate, gamma trunking 250 mm
    • 2
      JZ132 - Ceiling connection,gamma,trunking 250mm
      JZ132
      Ceiling connection, gamma, trunking 250mm
    • 3
      JK113B20 - Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=2,0m pure white
      JK113B20
      Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=2, 0m pure white
    • 4
      JZ101 - Quick-fix piece as accessory 12 pc GAMMA
      JZ101
      Quick-fix piece as accessory 12 pc GAMMA

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland