The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Trunking & Accessories
    • JZ131
    EAN
    3250613063658
    Packaging
    1 Piece
    • Trunking & Accessories

    Endplate, gamma trunking 250 mm JZ131

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Endplate, gamma trunking 250 mm

    JZ131

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      68 mm
    • Width
      250 mm
    Mater­ials
    • Material
      Poly­styrene (PS)
    • Colour
      Pure white
    • RAL code
      9010
    Safety
    • Impact resist­ance IK
      IK07
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    Equip­ment
    • With protective film
      No
    Config­ur­a­tion
    • With anti­bac­terial treat­ment
      No
    Connectivity
    • Mounting type
      Screw connec­tion, Snap-on mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    REACH declaration JZ131
    PDF
    RoHS report JZ131
    PDF

    Downloads

    • Product image

      Image JZ131  | Hager

      Product Image JZ131

    • Product datasheet

      Image Hager Product data sheet JZ131  | Hager

      Hager Product data sheet JZ131

      Endplate, gamma trunking 250 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-16

      PDF
      274,34 kB
    More documentation

    Discover more of this product range

      4
    • 1
      JZ132 - Ceiling connection,gamma,trunking 250mm
      JZ132
      Ceiling connection, gamma, trunking 250mm
    • 2
      JK113B13 - Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=1,3m pure white
      JK113B13
      Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=1, 3m pure white
    • 3
      JK113B20 - Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=2,0m pure white
      JK113B20
      Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=2, 0m pure white
    • 4
      JZ101 - Quick-fix piece as accessory 12 pc GAMMA
      JZ101
      Quick-fix piece as accessory 12 pc GAMMA

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland