catalog.pageproduct.product.info.ean
3250613063665
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
catalog.pageproduct.tab_additional_title.link
Dimensions
-
Height68 mm
-
Width250 mm
-
Length350 mm
-
Inner cross-section17,000 - 17,000 mm²
Cover, door
-
Type of lidClosed
Materials
-
MaterialPolystyrene (PS)
-
RAL code9010
-
ColourPure white
-
Transparentcatalog.pageproduct.attribute_boolean.no
Safety
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP40
Use conditions
-
Operating temperature-5 - 40 °C
Connectivity
-
Trunking couplingCouplers as separate reference
Equipment
-
Cable retaining clip includedcatalog.pageproduct.attribute_boolean.no
-
With protective filmcatalog.pageproduct.attribute_boolean.no
Configuration
-
With antibacterial treatmentcatalog.pageproduct.attribute_boolean.no
Scope of delivery
-
Delivery on rollcatalog.pageproduct.attribute_boolean.no
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet JZ132
Ceiling connection,gamma,trunking 250mm
PDF
catalog.pageproduct.showmore_documents.button