The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Trunking & Accessories
    • JZ101
    EAN
    3250611029113
    Packaging
    1 Set
    • Trunking & Accessories

    Quick-fix piece as accessory 12 pc GAMMA JZ101

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Quick-fix piece as accessory 12 pc GAMMA

    JZ101

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Material
      Zinc

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB

    Downloads

    • Product image

      Image JZ101  | Hager

      Product Image JZ101

    • Product datasheet

      Image Hager Product data sheet JZ101  | Hager

      Hager Product data sheet JZ101

      Quick-fix piece as accessory 12 pc GAMMA

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-16

      PDF
      274,34 kB
      Image Declaration of conformity en-GB 2026-08-07  | Hager

      Declaration of conformity en-GB 2026-08-07

      PDF
      287,13 kB
    More documentation

    Discover more of this product range

      4
    • 1
      JZ131 - Endplate, gamma trunking 250 mm
      JZ131
      Endplate, gamma trunking 250 mm
    • 2
      JZ132 - Ceiling connection,gamma,trunking 250mm
      JZ132
      Ceiling connection, gamma, trunking 250mm
    • 3
      JK113B13 - Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=1,3m pure white
      JK113B13
      Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=1, 3m pure white
    • 4
      JK113B20 - Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=2,0m pure white
      JK113B20
      Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=2, 0m pure white

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland