The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Gamma and accessories
    • GD413H
    EAN
    3250610085950
    Packaging
    1 Piece
    • Gamma and accessories

    Enclosure,gamma,surface mounted,52M, Ireland GD413H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure,gamma,surface mounted,52M, Ireland

    GD413H

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Install­a­tion duct 2 products available
    • Cover strip 1 products available
    • Accessor­ies/s­pare parts for terminals 1 products available
    • Side/­back panel 1 products available

    Complete your system

    • Install­a­tion duct
    • Cover strip
    • Accessor­ies/s­pare parts for terminals
    • Side/­back panel
    • JK113B20

      Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=2, 0m pure white

      €0.00  / *
    • JK113B13

      Domestic distribution trunking kit Base/Lid PVC GAMMA 250x70 L=1, 3m pure white

      €0.00  / *
    • P032F

      Cover strips, universal, for 1 module

      €0.00  / *
    • GZ30A

      Terminal carrier, gamma, for Quick Connect

      €0.00  / *
    • GS413D

      Back plate, gamma, for enclosure, 52modules, 4row

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      625 mm
    • Width
      250 mm
    • Depth
      103 mm
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Without lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration GD413H
    PDF
    RoHS report GD413H
    PDF

    Downloads

    • Product image

      Image GD413H  | Hager

      Product Image GD413H

    • Product datasheet

      Image Hager Product data sheet GD413H  | Hager

      Hager Product data sheet GD413H

      Enclosure,gamma,surface mounted,52M, Ireland

      PDF
    • Installation manual

      Image Installation manual International 2015-07-13  | Hager

      Installation manual International 2015-07-13

      PDF
      3,08 MB
    • BIM Revit objects

      Image Range:GAMMA-Enclosures_Surface_mounted-IP30-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:GAMMA-Enclosures_Surface_mounted-IP30-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,11 MB
      Image Range:GAMMA-Enclosures_Surface_mounted-IP30-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:GAMMA-Enclosures_Surface_mounted-IP30-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,11 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-10-24  | Hager

      Declaration of conformity en-GB 2025-10-24

      PDF
      363,16 kB
    More documentation

    Discover more of this product range

      5
    • 1
      GR213AN - Elevation frame,gamma,26 modules
      GR213AN
      Elevation frame, gamma, 26 modules
    • 2
      GP413P - Door,gamma,white,spare door,for enclosure, 52Modules,RAL9010
      GP413P
      Door, gamma, white, spare door, for enclosure, 52Modules, RAL9010
    • 3
      P032F - Cover strips, universal, for 1 module
      P032F
      Cover strips, universal, for 1 module
    • 4
      GP113P - Door,gamma,white,spare door,for enclosure 13M,RAL 9010
      GP113P
      Door, gamma, white, spare door, for enclosure 13M, RAL 9010
    • 5
      GZ35A - Key lock,gamma,for enclosure,13-72modules
      GZ35A
      Key lock, gamma, for enclosure, 13-72modules

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland