The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Gamma and accessories
    • GP313P
    catalog.pageproduct.product.info.ean
    3250612963232
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Gamma and accessories

    Door,gamma,white,spare door,for enclosure, 39Modules,RAL9010 GP313P

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Door,gamma,white,spare door,for enclosure, 39Modules,RAL9010

    GP313P

    • catalog.pageproduct.productbar_accessories.link
    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    product.page.accessories.title

    product.page.accessories.associated-products

    • Lock system 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Lock system
    • GZ35A

      Key lock, gamma, for enclosure, 13-72modules

      €0.00  / *

    catalog.pageproduct.tab_additional_title.link

    Dimen­sions
    • Height
      500 mm
    • Width
      250 mm
    Cover, door
    • Door/­cover is trans­parent
      catalog.pageproduct.attribute_boolean.no
    • Number of cabinet doors
      1
    • Cabinet door type
      Stop door
    • Number of locks
      1
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    • Material
      Plastic
    • Treat­ment
      Untreated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Left, Right
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock
    Equip­ment
    • Number of keys
      1

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration GP313P
    PDF
    RoHS report GP313P
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div GP313P

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet GP313P

      Door,gamma,white,spare door,for enclosure, 39Modules,RAL9010

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2025-10-24

      PDF
      363,16 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      GS413D - Back plate,gamma,for enclosure,52modules,4row
      GS413D
      Back plate, gamma, for enclosure, 52modules, 4row
    • 2
      GZ35A - Key lock,gamma,for enclosure,13-72modules
      GZ35A
      Key lock, gamma, for enclosure, 13-72modules
    • 3
      GS113D - Back plate,gamma,13modules, 1 row
      GS113D
      Back plate, gamma, 13modules, 1 row
    • 4
      GP413P - Door,gamma,white,spare door,for enclosure, 52Modules,RAL9010
      GP413P
      Door, gamma, white, spare door, for enclosure, 52Modules, RAL9010
    • 5
      GP213P - Door,gamma,white,spare door,for enclosure 26M,RAL 9010
      GP213P
      Door, gamma, white, spare door, for enclosure 26M, RAL 9010

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland