The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Gamma and accessories
    • GZ35A
    EAN
    3250613063351
    Packaging
    1 Piece
    • Gamma and accessories

    Key lock,gamma,for enclosure,13-72modules GZ35A

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Key lock,gamma,for enclosure,13-72modules

    GZ35A

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Safety
    • Locking type
      Barrel lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration GZ35A
    PDF
    RoHS report GZ35A
    PDF

    Downloads

    • Product image

      Image GZ35A  | Hager

      Product Image GZ35A

    • Product datasheet

      Image Hager Product data sheet GZ35A  | Hager

      Hager Product data sheet GZ35A

      Key lock,gamma,for enclosure,13-72modules

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-10-24  | Hager

      Declaration of conformity en-GB 2025-10-24

      PDF
      363,16 kB
    More documentation

    Discover more of this product range

      5
    • 1
      GR213AN - Elevation frame,gamma,26 modules
      GR213AN
      Elevation frame, gamma, 26 modules
    • 2
      GS213D - Back plate,gamma,26 modules,2row
      GS213D
      Back plate, gamma, 26 modules, 2row
    • 3
      GS113D - Back plate,gamma,13modules, 1 row
      GS113D
      Back plate, gamma, 13modules, 1 row
    • 4
      GP413P - Door,gamma,white,spare door,for enclosure, 52Modules,RAL9010
      GP413P
      Door, gamma, white, spare door, for enclosure, 52Modules, RAL9010
    • 5
      GP313P - Door,gamma,white,spare door,for enclosure, 39Modules,RAL9010
      GP313P
      Door, gamma, white, spare door, for enclosure, 39Modules, RAL9010

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland