The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Gamma and accessories
    • GR213AN
    EAN
    3250616615939
    Packaging
    1 Piece
    • Gamma and accessories

    Elevation frame,gamma,26 modules GR213AN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Elevation frame,gamma,26 modules

    GR213AN

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      375 mm
    • Width
      250 mm
    • Depth
      50 mm
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010
    • Material
      Polyvinyl­chloride (PVC)
    Safety
    • Ingress Protec­tion (IP) class
      IP30

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration GR213AN
    PDF
    RoHS report GR213AN
    PDF

    Downloads

    • Product image

      Image GR213AN  | Hager

      Product Image GR213AN

    • Product datasheet

      Image Hager Product data sheet GR213AN  | Hager

      Hager Product data sheet GR213AN

      Elevation frame,gamma,26 modules

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR 2025-09-12  | Hager

      Installation manual en-GB, fr-FR 2025-09-12

      PDF
      895,03 kB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-10-24  | Hager

      Declaration of conformity en-GB 2025-10-24

      PDF
      363,16 kB
    More documentation

    Discover more of this product range

      5
    • 1
      GS313D - Back plate,gamma,39M, 3 row
      GS313D
      Back plate, gamma, 39M, 3 row
    • 2
      GP413P - Door,gamma,white,spare door,for enclosure, 52Modules,RAL9010
      GP413P
      Door, gamma, white, spare door, for enclosure, 52Modules, RAL9010
    • 3
      GS413D - Back plate,gamma,for enclosure,52modules,4row
      GS413D
      Back plate, gamma, for enclosure, 52modules, 4row
    • 4
      GP213P - Door,gamma,white,spare door,for enclosure 26M,RAL 9010
      GP213P
      Door, gamma, white, spare door, for enclosure 26M, RAL 9010
    • 5
      GZ30A - Terminal carrier,gamma,for Quick Connect
      GZ30A
      Terminal carrier, gamma, for Quick Connect

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland