Back plate,gamma52M,4row • GS413D | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Distri­bu­tion systems
  • Enclos­ures up to 63A
  • Gamma and accessories
  • GS413D
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
GD213H - Enclosure,gamma,surface mounting,26Modules, version Ireland
GD213H
Enclosure,gamma,surface mounting,26Modules, version Ireland
2
GP213P - Door,gamma,white,spare door,for enclosure 26M,RAL 9010
GP213P
Door,gamma,white,spare door,for enclosure 26M,RAL 9010
3
GS213D - Back plate,gamma,26 modules,2row
GS213D
Back plate,gamma,26 modules,2row
4
GP218T - Door,gamma,transparent,spare door,for enclosure, 36Modules
GP218T
Door,gamma,transparent,spare door,for enclosure, 36Modules
5
GP413P - Door,gamma,white,spare door,for enclosure, 52Modules,RAL9010
GP413P
Door,gamma,white,spare door,for enclosure, 52Modules,RAL9010

Back plate,gamma,for enclosure,52modules,4row

GS413D

  • Distri­bu­tion systems

Back plate,gamma,for enclosure,52modules,4row GS413D

EAN
3250612993444
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    625 mm
  • Width
    250 mm
Mater­ials
  • Colour
    Pure white
  • Material
    Plastic
  • Treat­ment
    Powder coated
Instruc­tions
  • Suit­able as side panel
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration GS413D (english)
PDF
103,10 kB
RoHS declaration GS413D (english)
PDF
103,59 kB

Downloads

  • Product image

    Image GS413D  | Hager

    Product Image GS413D

  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-03-06  | Hager

    Declaration of conformity en-GB 2025-03-06

    PDF
    226,00 kB
More documentation

Discover more of this product range

    5
  • 1
    GD113H - Enclosure,gamma,surface mounting,13Modules,version Ireland
    GD113H
    Enclosure, gamma, surface mounting, 13Modules, version Ireland
  • 2
    GD118A - Enclosure,gamma,surface mounting,18 Modules, version France
    GD118A
    Enclosure, gamma, surface mounting, 18 Modules, version France
  • 3
    GD213H - Enclosure,gamma,surface mounting,26Modules, version Ireland
    GD213H
    Enclosure, gamma, surface mounting, 26Modules, version Ireland
  • 4
    GD218A - Enclosure,gamma,surface mounting,36Modules, version France
    GD218A
    Enclosure, gamma, surface mounting, 36Modules, version France
  • 5
    GD313H - Enclosure,gamma,surface mounting,39 Modules, version Ireland
    GD313H
    Enclosure, gamma, surface mounting, 39 Modules, version Ireland

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland