The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta TP&N Boards
    • JK106BG
    EAN
    5015652250265
    Packaging
    1 Piece
    • Invicta TP&N Boards

    125A 6 Way TPN Board Glazed Door JK106BG

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    125A 6 Way TPN Board Glazed Door

    JK106BG

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (26)
    • Distrib­utor assembly RCCB 5 products available
    • Accessor­ies/s­pare parts for surge protec­tion power supply systems 1 products available
    • Kilo­wat­t-hour meter 3 products available
    • Gland plate for enclosure 1 products available
    • Trans­ition cover section for install­a­tion duct 2 products available
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 3 products available

    Complete your system

    • Distrib­utor assembly RCCB
    • Accessor­ies/s­pare parts for surge protec­tion power supply systems
    • Kilo­wat­t-hour meter
    • Gland plate for enclosure
    • Trans­ition cover section for install­a­tion duct
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Combined arrester for power supply systems
    • Distrib­utor assembly with main switch
    • Small distri­bu­tion board
    • Common Accessories
    • Component for earth­ing/equi­po­ten­tial bonding
    • Insert for lock system
    • Distrib­utor assembly for device surface mounting
    • JK11004RMD

      100A 100mA 4 Pole Time Delay RCCB Kit

      €0.00  / *
    • JK11004RM

      100A 100mA 4 Pole RCCB Incomer Kit

      €0.00  / *
    • JK11004RLD

      100A 300mA 4 Pole Time Delay RCCB Kit

      €0.00  / *
    • JK11004RL

      100A 300mA 4 Pole RCCB Incomer Kit

      €0.00  / *
    • JK11004RH

      100A 30mA 4 Pole RCCB Incomer Kit

      €0.00  / *
    • JK102SPD

      125A Surge Protection Kit Type II

      €0.00  / *
    • JKM02

      Multifunction measurement device DIN rail 2x3-Phase RS485

      €0.00  / *
    • JKM01

      Multifunction measurement device DIN rail 1x3-Phase RS485

      €0.00  / *
    • JKD1125MID

      125A Pulsed & ModBus Meter MID Extension Box

      €0.00  / *
    • JK1PLATEM

      JK1 Spare Gland Plate 1.2mm

      €0.00  / *
    • JK06TK

      Trunking Kit for TPN 6"

      €0.00  / *
    • JK04TK

      Trunking Kit for TPN 4"

      €0.00  / *
    • JK101SE

      JK1 Small Cable Spreader Box

      €0.00  / *
    • JK100TAP

      JK 100A Top Tap Off Kit

      €0.00  / *
    • JK01B

      Single Pole Busbar Blank

      €0.00  / *
    • JK101SPD

      125A Surge Protection Kit Type I/II

      €0.00  / *
    • JK11254S

      125A 4 Pole JK1 Switch Incomer Kit

      €0.00  / *
    • JK11253S

      125A 3 Pole JK1 Switch Incomer Kit

      €0.00  / *
    • JK11004S

      100A 4 Pole JK1 Switch Incomer Kit

      €0.00  / *
    • JK132EG

      JK1 32 Module DIN Rail Box Glazed

      €0.00  / *
    • JK116EG

      JK1 16 Module DIN Rail Box Glazed

      €0.00  / *
    • JK106BSH

      JK106 Half Width Side Extension Box

      €0.00  / *
    • JKLABELPACK

      Spare Label Pack - All Sizes (One Pack)

      €0.00  / *
    • JK030BEB

      Earth Bar Hi Int, 2 x 15 Connections

      €0.00  / *
    • JK222PK

      JK1/JK2 Door Lock Kit

      €0.00  / *
    • JK11254D

      125A Direct Connect Incomer Kit

      €0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      125 A
    Equip­ment
    • With lock
      Yes
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    Dimen­sions
    • Height
      550 mm
    • Width
      465 mm
    • Depth
      132.50 mm
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class III
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Key lock, Quarter turn lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 125A 6 Way TPN Board with 4 pole SD & Type II SPD Glazed (english)
    PDF
    1,80 MB
    REACH declaration JK106BG
    PDF
    RoHS report JK106BG
    PDF

    Downloads

    • Product image

      Image JK106BG  | Hager

      Product Image JK106BG

    • Product datasheet

      Image Hager Product data sheet JK106BG  | Hager

      Hager Product data sheet JK106BG

      125A 6 Way TPN Board Glazed Door

      PDF
    • BIM Revit objects

      Image Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,18 MB
      Image Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Type B SP&N Distribution Boards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,16 MB
      Image Range : Type B TP&N Distribution Boards. Switchboard IP3X. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Type B TP&N Distribution Boards. Switchboard IP3X. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,18 MB
      Image Range : Type B TP&N Distribution Boards. Switchboard IP3X. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Type B TP&N Distribution Boards. Switchboard IP3X. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,17 MB
      Image Range Typ.B TP&N Invicta 3 (125A) -Revit Family 2020 hosted-V2021  | Hager

      Range Typ.B TP&N Invicta 3 (125A) -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,18 MB
      Image Range Typ.B TP&N Invicta 3 (125A) -Revit Family 2020 no hosted-V2021  | Hager

      Range Typ.B TP&N Invicta 3 (125A) -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,16 MB
    • Product data sheet

      Image Product data sheet en-GB 2018-02-05  | Hager

      Product data sheet en-GB 2018-02-05

      PDF
      303,60 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-01

      PDF
      216,78 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      222,60 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      174,09 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      154,64 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      217,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      190,53 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      223,43 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      351,38 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JK112B - 125A 12 Way TPN Board Plain Door
      JK112B
      125A 12 Way TPN Board Plain Door
    • 2
      JK116BG - 125A 16 Way TPN Board Glazed Door
      JK116BG
      125A 16 Way TPN Board Glazed Door
    • 3
      JK118B - 125A 18 Way TPN Board Plain Door
      JK118B
      125A 18 Way TPN Board Plain Door
    • 4
      JK112BDFG - JK112 64 Module Side DIN Rail Box Glazed
      JK112BDFG
      JK112 64 Module Side DIN Rail Box Glazed
    • 5
      JK108BG - 125A 8 Way TPN Board Glazed Door
      JK108BG
      125A 8 Way TPN Board Glazed Door

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland