The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Accessories
    • JKD1125MID
    EAN
    5015652607304
    Packaging
    1 Piece
    • Invicta Accessories

    125A Pulsed & ModBus Meter MID Extension Box JKD1125MID

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    125A Pulsed & ModBus Meter MID Extension Box

    JKD1125MID

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      125 A
    Capa­city
    • Number of modules
      4
    Dimen­sions
    • Height
      300 mm
    • Width
      465 mm
    • Depth
      132.50 mm
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Meas­ure­ment
    • Meas­uring system
      Meas­ure­ment trans­former
    • Type of meas­uring instru­ment
      Digital
    • Current meas­ure­ment range
      5 - 6,000 A
    Power supply
    • Number of phases for power supply
      3
    Func­tions
    • Accuracy class
      0.005
    • Tariff type
      Multi-tariff
    • Is calib­rated
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP2XC
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 55 °C
    • Stor­age/trans­port temper­ature
      -20 - 75 °C
    Frequency
    • Frequency
      50 - 50 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration JKD1125MID
    PDF
    RoHS report JKD1125MID
    PDF

    Downloads

    • Product image

      Image JKD1125MID  | Hager

      Product Image JKD1125MID

    • Product datasheet

      Image Hager Product data sheet JKD1125MID  | Hager

      Hager Product data sheet JKD1125MID

      125A Pulsed & ModBus Meter MID Extension Box

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      223,43 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-01

      PDF
      216,78 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      190,53 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      217,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      154,64 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      174,09 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      222,60 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      351,38 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JK06TP - Lid Joining Bracket 6"
      JK06TP
      Lid Joining Bracket 6"
    • 2
      JN205DK - JN205 Spare Door
      JN205DK
      JN205 Spare Door
    • 3
      JK06TK - Trunking Kit for TPN 6"
      JK06TK
      Trunking Kit for TPN 6"
    • 4
      JK04TL - Trunking Lid 4"
      JK04TL
      Trunking Lid 4"
    • 5
      JK2PLATEM - Spare Gland Plate  1.2mm
      JK2PLATEM
      Spare Gland Plate 1.2mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland