The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Modular devices
    • Protec­tion and accessories
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • HMB280
    catalog.pageproduct.product.info.ean
    3250613230043
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    MCB 2P 15kA B-80A 3M HMB280

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    MCB 2P 15kA B-80A 3M

    HMB280

    • catalog.pageproduct.productbar_accessories.link
    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    product.page.accessories.title

    product.page.accessories.associated-products

    • Locking inter­locking func­tions 1 product.page.accessories.products-available
    • Phase separ­a­tion func­tions 1 product.page.accessories.products-available
    • Terminal cover 1 product.page.accessories.products-available
    • Mech­anic accessories for low-voltage compon­ents 1 product.page.accessories.products-available
    • Shunt release 1 product.page.accessories.products-available
    • Auxil­i­aries contact block 2 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Locking inter­locking func­tions
    • Phase separ­a­tion func­tions
    • Terminal cover
    • Mech­anic accessories for low-voltage compon­ents
    • Shunt release
    • Auxil­i­aries contact block
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *
    • MZN131

      1 set of 3 interpole barriers

      €0.00  / *
    • MZN130

      Terminal cover 1P

      €0.00  / *
    • LZ060

      Heat dissipation insert

      €0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      €0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      €0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      €0.00  / *

    catalog.pageproduct.tab_additional_title.link

    Elec­tric current
    • Rated current IN
      80 A
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      30 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      15 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      15 kA
    • Rated current at -15°C
      109.25 A
    • Rated current at -10°C
      106 A
    • Rated current at -5°C
      102.75 A
    • Rated current at 0°C
      99.5 A
    • Rated current at 5°C
      96.25 A
    • Rated current at 10°C
      93 A
    • Rated current at 15°C
      89.75 A
    • Rated current at 20°C
      86.5 A
    • Rated current at 25°C
      83.25 A
    • Rated current at 30°C
      80 A
    • Rated current at 35°C
      77.55 A
    • Rated current at 40°C
      75.1 A
    • Rated current at 45°C
      72.65 A
    • Rated current at 50°C
      70.2 A
    • Rated current at 55°C
      67.75 A
    • Rated current at 60°C
      65.3 A
    • Rated current at 65°C
      62.85 A
    • Rated current at 70°C
      60.4 A
    • Rated short-­cir­cuit breaking capa­city Icn under 400 V AC according to IEC 60898-1
      15 kA
    • Rated service breaking capa­city Ics AC according to IEC 60947-2
      50 %
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      7.5 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      30 kA
    Archi­tec­ture
    • Type of pole
      2P
    • Curve
      B
    Capa­city
    • Number of modules
      3
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      15 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      3.60 - 3.60 Nm
    • Nominal tight­ening torque down terminal
      3.60 - 3.60 Nm
    • Nominal tight­ening torque
      3.5 - 5.0 Nm
    • Type of bottom connec­tion for modular devices
      Screw terminal
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      catalog.pageproduct.attribute_boolean.yes
    Voltage
    • Rated oper­a­tional voltage Ue
      415 - 415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6,000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 70 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 50 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 50 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 70 mm²
    • Cross-sec­tion flex­ible conductor
      50 mm²
    • Cross-sec­tion rigid conductor
      70 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      110 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      3
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      11.98 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Width
      53 mm
    • Height
      90 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4,000

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    Hager REACH declaration HMB280
    PDF
    RoHS report HMB280
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div HMB280

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet HMB280

      MCB 2P 15kA B-80A 3M

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      439,38 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2021-07-16

      PDF
      100,75 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-US 2026-07-14

      PDF
      272,04 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      NDN363A - MCB 3P 10kA/15kA D-63A 3M
      NDN363A
      MCB 3P 10kA/15kA D-63A 3M
    • 2
      NDN320A - MCB 3P 10kA/15kA D-20A 3M
      NDN320A
      MCB 3P 10kA/15kA D-20A 3M
    • 3
      NDN340A - MCB 3P 10kA/15kA D-40A 3M
      NDN340A
      MCB 3P 10kA/15kA D-40A 3M
    • 4
      NCN216A - MCB 2P 10kA/15kA C-16A 2M
      NCN216A
      MCB 2P 10kA/15kA C-16A 2M
    • 5
      NBN163A - MCB 1P 10kA/15kA B-63A 1M
      NBN163A
      MCB 1P 10kA/15kA B-63A 1M

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland