Fuse comb. switch 4P - 400 A / T2 • HFD440 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Switching and protective devices
  • Load breakers and switches
  • Load break switches with fuses
  • HFD440
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

3
1
HFD440 - Fuse comb. switch  4P - 400 A / T2
HFD440
Fuse comb. switch 4P - 400 A / T2
2
JFG312U - Enclosed Fuse combin. switch TPN 125A
JFG312U
Enclosed Fuse combin. switch TPN 125A
3
JFD206U - Enclosed Fuse combin. switch SPSN 63A
JFD206U
Enclosed Fuse combin. switch SPSN 63A

Fuse comb. switch 4P - 400 A / T2

HFD440

  • Switching and protective devices

Fuse comb. switch 4P - 400 A / T2 HFD440

EAN
3250613130398
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Door coup­ling handle for switchgear 1 products available
  • Switch oper­ating shaft 2 products available
  • Auxil­iary contact block 2 products available
  • Terminal cover 1 products available
  • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available

Complete your system

  • Door coup­ling handle for switchgear
  • Switch oper­ating shaft
  • Auxil­iary contact block
  • Terminal cover
  • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
  • HZC002

    Black handle FCS- LBS 100-630A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC101

    Shaft extension 200 mm FCS-LBS 63-630A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC102

    Shaft extension 320 mm FCS-LBS 63-630A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZF301

    Auxiliairy contact 1 NO

    0.00 €  / *
    Add to a list
    Add to a list
  • HZF302

    Auxiliairy contact 1 NC

    0.00 €  / *
    Add to a list
    Add to a list
  • HZF205

    Terminal shrouds 4P FCS 250A-400A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZF504

    Neutral Link 400A

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Elec­tric current
  • Rated current
    400 A
Archi­tec­ture
  • Number of poles
    4
  • Control/­op­er­a­tion element
    Door coup­ling rotary drive
Voltage
  • Rated insu­la­tion voltage Ui
    800 V
Power
  • Total power loss under IN
    229.60 W
  • Power loss per pole at In
    57.40 W
  • Rated oper­a­tional power under 400 V AC AC1
    263,000 W
Safety
  • Ingress Protec­tion (IP) class
    IP00
Fuse
  • Fuse size
    NH2
Dimen­sions
  • Height
    240 mm
  • Width
    325 mm
Cover, door
  • Inter­lock­able
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration HFD440 (english)
PDF
103,10 kB
RoHS declaration HFD440 (english)
PDF
103,59 kB

Downloads

  • Product image

    Image HFD440  | Hager

    Product Image HFD440

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-13

    PDF
    941,41 kB
More documentation

Discover more of this product range

    5
  • 1
    HFD306 - Fuse comb. switch  3P - 63 A / T000
    HFD306
    Fuse comb. switch 3P - 63 A / T000
  • 2
    HFD312 - Fuse comb. switch  3P - 125 A /T00
    HFD312
    Fuse comb. switch 3P - 125 A /T00
  • 3
    HFD316 - Fuse comb. switch  3P - 160 A / T00
    HFD316
    Fuse comb. switch 3P - 160 A / T00
  • 4
    HFD325 - Fuse comb. switch  3P - 250 A / T1
    HFD325
    Fuse comb. switch 3P - 250 A / T1
  • 5
    HFD340 - Fuse comb. switch  3P - 400 A / T2
    HFD340
    Fuse comb. switch 3P - 400 A / T2

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland