The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Load break switches with fuses
    • HFD416
    EAN
    3250613130350
    Packaging
    1 Piece
    • Load break switches with fuses

    Fuse comb. switch 4P - 160 A / T00 HFD416

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fuse comb. switch 4P - 160 A / T00

    HFD416

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available
    • Auxil­iary contact block 2 products available
    • Terminal cover 1 products available
    • Switch oper­ating shaft 2 products available
    • Door coup­ling handle for switchgear 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Auxil­iary contact block
    • Terminal cover
    • Switch oper­ating shaft
    • Door coup­ling handle for switchgear
    • HZF502

      Neutral Link 125/160A

      €0.00  / *
    • HZF302

      Auxiliairy contact 1 NC

      €0.00  / *
    • HZF301

      Auxiliairy contact 1 NO

      €0.00  / *
    • HZF203

      Terminal shrouds 4P FCS 160A

      €0.00  / *
    • HZC102

      Shaft extension 320 mm FCS-LBS 63-630A

      €0.00  / *
    • HZC101

      Shaft extension 200 mm FCS-LBS 63-630A

      €0.00  / *
    • HZC002

      Black handle FCS- LBS 100-630A

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      160 A
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Door coup­ling rotary drive
    • Type of pole
      4P
    Voltage
    • Rated insu­la­tion voltage Ui
      750 V
    Power
    • Power dissip­a­tion at IN
      86.40 W
    • Power loss per pole at In
      21.60 W
    • Rated oper­a­tional power under 400 V AC AC1
      105,000 W
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Fuse
    • Fuse size
      NH00
    Dimen­sions
    • Height
      162 mm
    • Width
      184 mm
    Cover, door
    • Inter­lock­able
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HFD416
    PDF
    RoHS report HFD416
    PDF

    Downloads

    • Product image

      Image HFD416  | Hager

      Product Image HFD416

    • Product datasheet

      Image Hager Product data sheet HFD416  | Hager

      Hager Product data sheet HFD416

      Fuse comb. switch 4P - 160 A / T00

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      941,41 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      330,36 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HFD340 - Fuse comb. switch  3P - 400 A / T2
      HFD340
      Fuse comb. switch 3P - 400 A / T2
    • 2
      HFD363 - Fuse comb. switch  3P - 630 A / T3
      HFD363
      Fuse comb. switch 3P - 630 A / T3
    • 3
      HFD312 - Fuse comb. switch  3P - 125 A /T00
      HFD312
      Fuse comb. switch 3P - 125 A /T00
    • 4
      HFD440 - Fuse comb. switch  4P - 400 A / T2
      HFD440
      Fuse comb. switch 4P - 400 A / T2
    • 5
      JFE310U - Enclosed Fuse combin. switch TPN 100A
      JFE310U
      Enclosed Fuse combin. switch TPN 100A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland