The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Switching and protective devices
  • Load breakers and switches
  • Accessories Load break switches
  • HZF502
  • Switching and protective devices

Neutral Link 125/160A HZF502

EAN
3250613362768
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Neutral Link 125/160A

HZF502

  • Accessories
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 2 products available

Referenced by

  • HFD416

    Fuse comb. switch 4P - 160 A / T00

    0.00 €  / *
  • HFD412

    Fuse comb. switch 4P - 125 A /T00

    0.00 €  / *

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration HZF502
PDF
Hager RoHS report HZF502
PDF

Downloads

  • Product image

    Image HZF502  | Hager

    Product Image HZF502

  • Product datasheet

    Image Hager Product data sheet HZF502  | Hager

    Hager Product data sheet HZF502

    Neutral Link 125/160A

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-13

    PDF
    941,41 kB
More documentation

Discover more of this product range

    5
  • 1
    JZA701 - Ext. box. 200-400A LBS and 125-250A FCS
    JZA701
    Ext. box. 200-400A LBS and 125-250A FCS
  • 2
    HZC311 - Auxiliary contact 1C+1O LBS 20-160A
    HZC311
    Auxiliary contact 1C+1O LBS 20-160A
  • 3
    HZC106 - Shaft extension 320 mm FCS-LBS 800-1800A
    HZC106
    Shaft extension 320 mm FCS-LBS 800-1800A
  • 4
    HZC102 - Shaft extension 320 mm FCS-LBS 63-630A
    HZC102
    Shaft extension 320 mm FCS-LBS 63-630A
  • 5
    HZC101 - Shaft extension 200 mm FCS-LBS 63-630A
    HZC101
    Shaft extension 200 mm FCS-LBS 63-630A

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland