Auxiliairy contact 1 NC • HZF302 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Switching and protective devices
  • Load breakers and switches
  • Accessories Load break switches
  • HZF302
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
HZ023 - Auxiliary contact 2x 1C+O h125/630
HZ023
Auxiliary contact 2x 1C+O h125/630
2
HZC312 - Auxiliary contact 2C LBS 20-160A
HZC312
Auxiliary contact 2C LBS 20-160A
3
HZF502 - Neutral Link 125/160A
HZF502
Neutral Link 125/160A
4
HZF302 - Auxiliairy contact 1 NC
HZF302
Auxiliairy contact 1 NC
5
HZC104 - Shaft extension 320 mm FCS-LBS 80-250A
HZC104
Shaft extension 320 mm FCS-LBS 80-250A

Auxiliairy contact 1 NC

HZF302

  • Switching and protective devices

Auxiliairy contact 1 NC HZF302

EAN
3250613362744
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Install­a­tion, mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front
Connectivity
  • Type of connec­tion
    Screw terminal

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes
Halogen free Yes

Certifications and documents

REACH declaration HZF302 (english)
PDF
103,10 kB
RoHS declaration HZF302 (english)
PDF
103,59 kB

Downloads

  • Product image

    Image HZF302  | Hager

    Product Image HZF302

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-13

    PDF
    941,41 kB
More documentation

Discover more of this product range

    5
  • 1
    JZA701 - Ext. box. 200-400A LBS and 125-250A FCS
    JZA701
    Ext. box. 200-400A LBS and 125-250A FCS
  • 2
    JZA702 - Ext. box. 630-800A LBS and 315-400A FCS
    JZA702
    Ext. box. 630-800A LBS and 315-400A FCS
  • 3
    HZ022 - Auxiliary contact 1C+1O ha100/160
    HZ022
    Auxiliary contact 1C+1O ha100/160
  • 4
    HZ023 - Auxiliary contact 2x 1C+O h125/630
    HZ023
    Auxiliary contact 2x 1C+O h125/630
  • 5
    HZA001 - Black handle LBS 800A
    HZA001
    Black handle LBS 800A

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland