The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Accessories Load break switches
    • HZF301
    EAN
    3250613362737
    Packaging
    1 Piece
    • Accessories Load break switches

    Auxiliairy contact 1 NO HZF301

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Auxiliairy contact 1 NO

    HZF301

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Type of contacts
      1NO
    Dimen­sions
    • Height
      10 mm
    • Width
      10 mm
    • Depth
      105 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZF301
    PDF
    RoHS report HZF301
    PDF

    Downloads

    • Product image

      Image HZF301  | Hager

      Product Image HZF301

    • Product datasheet

      Image Hager Product data sheet HZF301  | Hager

      Hager Product data sheet HZF301

      Auxiliairy contact 1 NO

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      941,41 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      330,36 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZC116 - Shaft extension N°6 320mm LBS 100-160A
      HZC116
      Shaft extension N°6 320mm LBS 100-160A
    • 2
      HZF501 - Neutral Link 63A
      HZF501
      Neutral Link 63A
    • 3
      HZF504 - Neutral Link 400A
      HZF504
      Neutral Link 400A
    • 4
      HZC218 - Terminal shrouds 4P LBS 100-160A
      HZC218
      Terminal shrouds 4P LBS 100-160A
    • 5
      HZI812 - Double power supply
      HZI812
      Double power supply

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland