The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Accessories for distri­bu­tion cabinets up to 1600 A
  • FZ055R
  • Distri­bu­tion systems

Door, Univers, IP55, H800 W1300 mm FZ055R

EAN
3250616005037
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Door, Univers, IP55, H800 W1300 mm

FZ055R

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Compon­ents for door 2 products available
  • Docu­ment holder 6 products available
  • Lock system 6 products available

Compatible products

  • Referenced by 1 products available

Complete your system

  • Compon­ents for door
  • Docu­ment holder
  • Lock system
  • FZ739C

    Door wiring profile, Univers, H750 mm

    0.00 €  / *
  • FZ739B

    Door wiring profile, Univers, H500 mm

    0.00 €  / *
  • FZ707

    Document holder, metal, with screws for door mounting

    0.00 €  / *
  • FZ794

    Document holder, transparent, DIN A4, adhesive

    0.00 €  / *
  • FZ757M

    Document holder, magnetic, DIN A4

    0.00 €  / *
  • FZ757A5

    Document holder, adhesive, DIN A5

    0.00 €  / *
  • FZ757A4

    Document holder, glued, DIN A4

    0.00 €  / *
  • FZ818

    Document holder, plastic, DIN A4, adhesive

    0.00 €  / *
  • FZ501N

    Lock, univers, double-bit 3mm, with 1 key, for enclosure IP54

    0.00 €  / *
  • FZ502N

    Lock, univers, triangular closing 7mm, with 1 key, for enclosure IP54

    0.00 €  / *
  • FZ835N

    Locking rods, univers, for IP54 closing, for use in enclosures height 800mm

    0.00 €  / *
  • FZ531N

    Lock, univers, knob handle, cylinder Nr.1333, with 2 keys, for encl. IP44/IP54

    0.00 €  / *
  • FZ533N

    Lock, univers, pawl rod handle, with lock-Nr.1333, with 2 keys, IP44/IP54

    0.00 €  / *
  • FZ534N

    Swing lever, univers, for profile cylinder 40mm, for enclosure IP44/54

    0.00 €  / *

Referenced by

  • FR55E

    Steel enclosure, Univers, IP55, CL1, 800x1300x275 mm

    0.00 €  / *

Technical properties

Compat­ib­ility
  • Suit­able for enclosure type
    Surface-­mounted
Dimen­sions
  • Height
    750 mm
  • Width
    1,250 mm
  • Depth
    25 mm
Cover, door
  • Door/­cover is trans­parent
    No
  • Number of cabinet doors
    2
  • Cabinet door type
    Stop door
  • Type of handle
    Pivoted lever
  • Number of locks
    1
Mater­ials
  • RAL code
    7035
  • Colour
    Light grey
  • Material
    Steel
  • Treat­ment
    Powder coated
Archi­tec­ture
  • Cabinet Door Posi­tion
    Left, Right
Safety
  • Ingress Protec­tion (IP) class
    IP55
  • Locking type
    Without lock
Equip­ment
  • Number of section in width
    5
Connectivity
  • Mounting type
    With hinge
Capa­city
  • Number of modules
    0
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager RoHS report FZ055R
PDF
Hager REACH declaration FZ055R
PDF

Downloads

  • Product image

    Image FZ055R  | Hager

    Product Image FZ055R

  • Product datasheet

    Image Hager Product data sheet FZ055R  | Hager

    Hager Product data sheet FZ055R

    Door, Univers, IP55, H800 W1300 mm

    PDF
More documentation

Discover more of this product range

    5
  • 1
    FZ104N - Door, univers, right, transparent, for enclosure H:650xW:550mm
    FZ104N
    Door, univers, right, transparent, for enclosure H:650xW:550mm
  • 2
    FZ829 - Wall fixation lugs, Univers
    FZ829
    Wall fixation lugs, Univers
  • 3
    FZ801B - Holder, Univers, strain relief rail H200 mm fixing on plinth
    FZ801B
    Holder, Univers, strain relief rail H200 mm fixing on plinth
  • 4
    FZ801A - Holder, Univers, strain relief rail H100 mm fixing on plinth
    FZ801A
    Holder, Univers, strain relief rail H100 mm fixing on plinth
  • 5
    FZ776A - Adapter for vertical connection of 1550mm wide FR/FS enclosures
    FZ776A
    Adapter for vertical connection of 1550mm wide FR/FS enclosures

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland