The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Free-standing cabinets
    • FR15E1
    EAN
    3250616003866
    Packaging
    1 Piece
    • Free-standing cabinets

    Steel enclosure, Univers, IP55, CL1, 1700x1300x275 mm, plinth H100 mm FR15E1

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Steel enclosure, Univers, IP55, CL1, 1700x1300x275 mm, plinth H100 mm

    FR15E1

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (18)
    • DIN rail 1 products available
    • Insert for lock system 1 products available
    • Touch-up stick 1 products available
    • Lock system 6 products available
    • Docu­ment holder 2 products available
    • Cable gland 1 products available

    Complete your system

    • DIN rail
    • Insert for lock system
    • Touch-up stick
    • Lock system
    • Docu­ment holder
    • Cable gland
    • Base/­base element
    • Mounting accessories
    • Door/­op­er­ating panel
    • Gland plate for enclosure
    • Compon­ents for wiring, cable entry and cable fixing
    • UN11A

      Carrier rails, univers, for enclosures ex depth = 160mm, L = 1650mm, 2 pieces

      €0.00  / *
    • FZ537PB

      Push Button Insert for sealing handle lock univers FZ537

      €0.00  / *
    • MES-LSTI7035

      Touch-up stick prepared 12ml RAL7035

      €0.00  / *
    • FZ537

      Rotary and sealing handle lock, Univers

      €0.00  / *
    • FZ519

      Euro-profile cylinder 405 for swing lever FZ537

      €0.00  / *
    • FZ506

      Euro-profile cylinder 1242E for swing lever FZ537

      €0.00  / *
    • MES-PHZ4K8

      Profile half cylinder square 8mm

      €0.00  / *
    • MES-PHZ3K7

      Profile half cylinder triangular 7mm

      €0.00  / *
    • MES-PHZDB3

      Profile half cylinder double-bit 3mm

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FZ757A4

      Document holder, glued, DIN A4

      €0.00  / *
    • VZ020M

      Cable gland, vector, IP65, M20, plastic

      €0.00  / *
    • FZ645A

      Plinth, Univers, H200 1300x275 mm

      €0.00  / *
    • FZ829

      Wall fixation lugs, Univers

      €0.00  / *
    • FZ721B

      Horizontal coupling kit, Univers, L400 mm

      €0.00  / *
    • FZ015R

      Door, Univers, IP55, H1700 W1300 mm

      €0.00  / *
    • FZ422

      Metal cable entry plate CL1, Univers, IP55 230x120 mm

      €0.00  / *
    • FZ775A

      Adapter for vertical connection of 1300mm wide FR/FS enclosures

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      1,800 mm
    • Width
      1,300 mm
    • Depth
      275 mm
    • Thick­ness of side­wall
      1.50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      Without lock
    • Impact resist­ance IK
      IK10
    Equip­ment
    • Number of section in width
      5
    • Number of flange plate open­ings
      10
    • Number of rows
      11
    Install­a­tion, mounting
    • Mounting on
      Floor mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Powder coated
    • Material
      Steel
    • Surface finish
      Matt
    Cover, door
    • Number of cabinet doors
      2
    • Number of locks
      1
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Double door, asymmetric
    Elec­tric current
    • Rated current IN
      800 A
    Voltage
    • Nominal voltage
      690 - 690 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FR15E1
    PDF
    RoHS report FR15E1
    PDF

    Downloads

    • Product image

      Image FR15E1  | Hager

      Product Image FR15E1

    • Product datasheet

      Image Hager Product data sheet FR15E1  | Hager

      Hager Product data sheet FR15E1

      Steel enclosure, Univers, IP55, CL1, 1700x1300x275 mm, plinth H100 mm

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-01

      PDF
      781,05 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-06

      PDF
      791,59 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FR11E2 - Steel enclosure, Univers, IP55, CL1, 1700x300x275 mm, plinth H200 mm
      FR11E2
      Steel enclosure, Univers, IP55, CL1, 1700x300x275 mm, plinth H200 mm
    • 2
      FR21E2 - Steel enclosure, Univers, IP55, CL1, 1850x300x275 mm, plinth H200 mm
      FR21E2
      Steel enclosure, Univers, IP55, CL1, 1850x300x275 mm, plinth H200 mm
    • 3
      FR13E2 - Steel enclosure, Univers, IP55, CL1, 1700x800x275 mm, plinth H200 mm
      FR13E2
      Steel enclosure, Univers, IP55, CL1, 1700x800x275 mm, plinth H200 mm
    • 4
      FR26G2 - Steel enclosure, Univers, IP55, CL1, 1850x1550x400mm, plinth H200 mm
      FR26G2
      Steel enclosure, Univers, IP55, CL1, 1850x1550x400mm, plinth H200 mm
    • 5
      FR24G2 - Steel enclosure, Univers, IP55, CL1, 1850x1050x400 mm, plinth H200 mm
      FR24G2
      Steel enclosure, Univers, IP55, CL1, 1850x1050x400 mm, plinth H200 mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland