The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Accessories for distri­bu­tion cabinets up to 1600 A
    • FL236Z
    EAN
    3250619272368
    Packaging
    1 Piece
    • Accessories for distri­bu­tion cabinets up to 1600 A

    Fan filter, quadro.system, 67 W 325x325 mm FL236Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fan filter, quadro.system, 67 W 325x325 mm

    FL236Z

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Compatible products

    • Referenced by 8 products available

    Referenced by

    • FL226Z

      Air grill, quadro.system, 325x325 mm IP54

      €0.00  / *
    • FL73S

      enclosure, univers, IP65, CL 2, 1150 x 850 x 300mm, Polyester

      €0.00  / *
    • FL72S

      enclosure, univers, IP65, CL 2, 1150 x 600 x 300mm, Polyester

      €0.00  / *
    • FL53S

      enclosure, univers, IP65, CL 2, 850 x 850 x 300mm, Polyester

      €0.00  / *
    • FL52S

      enclosure, univers, IP65, CL 2, 850 x 600 x 300mm, Polyester

      €0.00  / *
    • FL32S

      enclosure, univers, IP65, CL 2, 550 x 600 x 300mm, Polyester

      €0.00  / *
    • FL31S

      enclosure, univers, IP65, CL 2, 550 x 300 x 200mm, Polyester

      €0.00  / *
    • FL74S

      enclosure, univers, IP65, CL 2, 1150 x 1100 x 300mm, Polyester

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      315 mm
    • Width
      315 mm
    • Depth
      2 mm
    Mater­ials
    • Material
      Plastic
    Safety
    • Ingress Protec­tion (IP) class
      IP54
    Connectivity
    • Mounting type
      Snap-on mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration FL236Z
    PDF
    RoHS report FL236Z
    PDF

    Downloads

    • Product image

      Image FL236Z  | Hager

      Product Image FL236Z

    • Product datasheet

      Image Hager Product data sheet FL236Z  | Hager

      Hager Product data sheet FL236Z

      Fan filter, quadro.system, 67 W 325x325 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      140,98 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      209,26 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FL960A - Plinth, Orion.Plus, H150 600x300 mm
      FL960A
      Plinth, Orion.Plus, H150 600x300 mm
    • 2
      FL253Z - Heaters, quadro.system, 30 W 230 V AC/DC
      FL253Z
      Heaters, quadro.system, 30 W 230 V AC/DC
    • 3
      FL417A - Internal,metal mounting plate,orion.plus,930x693x2mm
      FL417A
      Internal, metal mounting plate, orion.plus, 930x693x2mm
    • 4
      FL427A - Insulated mounting plate, Orion.Plus, 585x445 mm
      FL427A
      Insulated mounting plate, Orion.Plus, 585x445 mm
    • 5
      FL404A - Steel mounting plate, Orion.Plus, 330x243  mm
      FL404A
      Steel mounting plate, Orion.Plus, 330x243 mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland