The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Accessories for distri­bu­tion cabinets up to 1600 A
  • FL226Z
  • Distri­bu­tion systems

Air grill, quadro.system, 325x325 mm IP54 FL226Z

EAN
3250619272269
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Air grill, quadro.system, 325x325 mm IP54

FL226Z

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Vent­il­a­tion plate 1 products available

Compatible products

  • Referenced by 7 products available

Complete your system

  • Vent­il­a­tion plate
  • FL236Z

    Fan filter, quadro.system, 67 W 325x325 mm

    0.00 €  / *

Referenced by

  • FL73S

    enclosure, univers, IP65, CL 2, 1150 x 850 x 300mm, Polyester

    0.00 €  / *
  • FL72S

    enclosure, univers, IP65, CL 2, 1150 x 600 x 300mm, Polyester

    0.00 €  / *
  • FL53S

    enclosure, univers, IP65, CL 2, 850 x 850 x 300mm, Polyester

    0.00 €  / *
  • FL52S

    enclosure, univers, IP65, CL 2, 850 x 600 x 300mm, Polyester

    0.00 €  / *
  • FL32S

    enclosure, univers, IP65, CL 2, 550 x 600 x 300mm, Polyester

    0.00 €  / *
  • FL31S

    enclosure, univers, IP65, CL 2, 550 x 300 x 200mm, Polyester

    0.00 €  / *
  • FL74S

    enclosure, univers, IP65, CL 2, 1150 x 1100 x 300mm, Polyester

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    325 mm
  • Width
    325 mm
  • Depth
    33 mm
Mater­ials
  • Colour
    Light grey
  • RAL code
    7035
Safety
  • Ingress Protec­tion (IP) class
    IP54

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration FL226Z
PDF
Hager RoHS report FL226Z
PDF

Downloads

  • Product image

    Image FL226Z  | Hager

    Product Image FL226Z

  • Product datasheet

    Image Hager Product data sheet FL226Z  | Hager

    Hager Product data sheet FL226Z

    Air grill, quadro.system, 325x325 mm IP54

    PDF
More documentation

Discover more of this product range

    5
  • 1
    FZ104N - Door, univers, right, transparent, for enclosure H:650xW:550mm
    FZ104N
    Door, univers, right, transparent, for enclosure H:650xW:550mm
  • 2
    FZ829 - Wall fixation lugs, Univers
    FZ829
    Wall fixation lugs, Univers
  • 3
    FZ801B - Holder, Univers, strain relief rail H200 mm fixing on plinth
    FZ801B
    Holder, Univers, strain relief rail H200 mm fixing on plinth
  • 4
    FZ801A - Holder, Univers, strain relief rail H100 mm fixing on plinth
    FZ801A
    Holder, Univers, strain relief rail H100 mm fixing on plinth
  • 5
    FZ776A - Adapter for vertical connection of 1550mm wide FR/FS enclosures
    FZ776A
    Adapter for vertical connection of 1550mm wide FR/FS enclosures

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland