The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Univers wall cabinets
    • FL73S
    EAN
    3250612550265
    Packaging
    1 Piece
    • Univers wall cabinets

    enclosure, univers, IP65, CL 2, 1150 x 850 x 300mm, Polyester FL73S

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    enclosure, univers, IP65, CL 2, 1150 x 850 x 300mm, Polyester

    FL73S

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Lock system 2 products available
    • Mounting accessories 1 products available
    • Insert for lock system 1 products available
    • Mounting plate for distri­bu­tion board 9 products available
    • Docu­ment holder 1 products available

    Complete your system

    • Lock system
    • Mounting accessories
    • Insert for lock system
    • Mounting plate for distri­bu­tion board
    • Docu­ment holder
    • FZ502

      Lock, univers, triangular 7mm, with 1 key

      €0.00  / *
    • FZ507

      Lock, univers, T-handle with cylinder Nr.E1242, with 2 keys, IP 5-6, sealable

      €0.00  / *
    • FL863Z

      Wall ins. fixing brackets, Orion.Plus polyester

      €0.00  / *
    • FZ517

      Key lock insert, Quadro5, 6 mm

      €0.00  / *
    • FL415A

      Steel mounting plate, Orion.Plus, 780x443 mm

      €0.00  / *
    • FL413A

      Steel mounting plate, Orion.Plus, 630x443 mm

      €0.00  / *
    • FL412A

      Steel mounting plate, Orion.Plus, 630x343 mm

      €0.00  / *
    • FL423A

      Insulated mounting plate, Orion.Plus, 285x245 mm

      €0.00  / *
    • FL424A

      Insulated mounting plate, Orion.Plus, 435x245 mm

      €0.00  / *
    • FL425A

      Insulated mounting plate, Orion.Plus, 435x345 mm

      €0.00  / *
    • FL426A

      Insulated mounting plate, Orion.Plus, 585x345 mm

      €0.00  / *
    • FL427A

      Insulated mounting plate, Orion.Plus, 585x445 mm

      €0.00  / *
    • FL429A

      Insulated mounting plate, Orion.Plus, 735x545 mm

      €0.00  / *
    • FZ757A4

      Document holder, glued, DIN A4

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      1,150 mm
    • Width
      850 mm
    • Depth
      300 mm
    • Thick­ness of side­wall
      2 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP65
    • Protec­tion class
      Isol­a­tion class II
    • Locking type
      3-point lever, 4-side 8 mm
    • Impact resist­ance IK
      IK10
    Equip­ment
    • Number of section in width
      3
    • Number of flange plate open­ings
      0
    • Number of rows
      7
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    • Suit­able for outdoor usage
      Yes
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Varnished
    • Material
      Glass rein­forced poly­ester
    • Surface finish
      Matt
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      1
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Elec­tric current
    • Rated current IN
      400 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
    PDF
    8,50 MB
    REACH declaration FL73S
    PDF
    RoHS report FL73S
    PDF

    Downloads

    • Product image

      Image FL73S  | Hager

      Product Image FL73S

    • Product datasheet

      Image Hager Product data sheet FL73S  | Hager

      Hager Product data sheet FL73S

      enclosure, univers, IP65, CL 2, 1150 x 850 x 300mm, Polyester

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-01

      PDF
      781,05 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-06

      PDF
      791,59 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      FP42TN2 - Enclosure, univers, IP44,CL1, 650x550x205mm, empty
      FP42TN2
      Enclosure, univers, IP44, CL1, 650x550x205mm, empty
    • 2
      FR75E - Steel enclosure, Univers, IP55, CL1, 1100x1300x275 mm
      FR75E
      Steel enclosure, Univers, IP55, CL1, 1100x1300x275 mm
    • 3
      FP73TN2 - Enclosure, univers, IP44, CL 1, 1100x800x205mm, empty
      FP73TN2
      Enclosure, univers, IP44, CL 1, 1100x800x205mm, empty
    • 4
      FR45E - Steel enclosure, Univers, IP55, CL1, 650x1300x275 mm
      FR45E
      Steel enclosure, Univers, IP55, CL1, 650x1300x275 mm
    • 5
      FR85E - Steel enclosure, Univers, IP55, CL1, 1250x1300x275 mm
      FR85E
      Steel enclosure, Univers, IP55, CL1, 1250x1300x275 mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland