The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Accessories for distri­bu­tion cabinets up to 1600 A
    • FL429A
    EAN
    3250610671689
    Packaging
    2 Pieces
    • Accessories for distri­bu­tion cabinets up to 1600 A
    • Orion Plus
    • See more

    Insulated mounting plate, Orion.Plus, 735x545 mm FL429A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated mounting plate, Orion.Plus, 735x545 mm

    FL429A

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      735 mm
    • Width
      545 mm
    • Depth
      6 mm
    Mater­ials
    • Material
      Glass rein­forced poly­ester
    • Treat­ment
      Untreated

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL429A
    PDF
    RoHS report FL429A
    PDF

    Downloads

    • Product image

      Image FL429A  | Hager

      Product Image FL429A

    • Product datasheet

      Image Hager Product data sheet FL429A  | Hager

      Hager Product data sheet FL429A

      Insulated mounting plate, Orion.Plus, 735x545 mm

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FL863Z - Wall ins. fixing brackets, Orion.Plus polyester
      FL863Z
      Wall ins. fixing brackets, Orion.Plus polyester
    • 2
      FL415A - Steel mounting plate, Orion.Plus, 780x443  mm
      FL415A
      Steel mounting plate, Orion.Plus, 780x443 mm
    • 3
      FL423A - Insulated mounting plate, Orion.Plus, 285x245 mm
      FL423A
      Insulated mounting plate, Orion.Plus, 285x245 mm
    • 4
      FL425A - Insulated mounting plate, Orion.Plus, 435x345 mm
      FL425A
      Insulated mounting plate, Orion.Plus, 435x345 mm
    • 5
      FL412A - Steel mounting plate, Orion.Plus, 630x343  mm
      FL412A
      Steel mounting plate, Orion.Plus, 630x343 mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland