RCCB 1P+N 100A 100mA A S • CNA584W | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Modular devices
  • Protec­tion and accessories
  • Residual Current Circuit Breaker (RCCBs / RCDs)
  • CNA584W
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
CDA440U - RCCB 4P 40A 30mA A Class
CDA440U
RCCB 4P 40A 30mA A Class
2
CDA240U - RCCB 2P 40A 30mA A Class
CDA240U
RCCB 2P 40A 30mA A Class
3
CFB663D - RCCB 3P+N 63A 300mA B+
CFB663D
RCCB 3P+N 63A 300mA B+
4
CF440J - RCCB 4P 40A 300mA A Class
CF440J
RCCB 4P 40A 300mA A Class
5
CNA584W - RCCB 1P+N 100A 100mA A S
CNA584W
RCCB 1P+N 100A 100mA A S

RCCB 1P+N 100A 100mA A S

CNA584W

CNA584W - RCCB 1P+N 100A 100mA A S
  • Modular devices

RCCB 1P+N 100A 100mA A S CNA584W

EAN
3250611625117
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mech­anic accessories for low-voltage compon­ents 1 products available
  • Auxil­i­aries contact block 2 products available
  • Shunt release 1 products available
  • Under voltage coil 1 products available
  • Phase separ­a­tion func­tions 1 products available
  • See more 1 other products available

Complete your system

  • Mech­anic accessories for low-voltage compon­ents
  • Auxil­i­aries contact block
  • Shunt release
  • Under voltage coil
  • Phase separ­a­tion func­tions
  • Locking inter­locking func­tions
  • LZ060

    Heat dissipation insert

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN121

    1 set of 3 inter-pole barriers for MCB

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Archi­tec­ture
  • Type of pole
    1P+N
Elec­tric current
  • Rated current
    100 A
  • Rated residual oper­ating current Idn
    100 mA
  • Breaking and opening capa­city Idm
    1.25 kA
  • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
    10 kA
  • Rated current -25°C
    100 A
  • Rated current at -20°C
    100 A
  • Rated current -15°C
    100 A
  • Rated current -10°C
    100 A
  • Rated current -5°C
    100 A
  • Rated current at 0°C
    100 A
  • Rated current 5°C
    100 A
  • Rated current 10°C
    100 A
  • Rated current 15°C
    100 A
  • Rated current at 20°C
    100 A
  • Rated current 25°C
    100 A
  • Rated current 30°C
    100 A
  • Rated current 35°C
    100 A
  • Rated current at 40°C
    100 A
  • Rated current at 45°C
    100 A
  • Rated current at 50°C
    100 A
  • Rated current 55°C
    95 A
  • Rated current 60°C
    90 A
  • Rated current 65°C
    90 A
  • Rated current 70°C
    85 A
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Dielec­tric strength value of power frequency
    2 kV
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Rated impulse with­stand voltage Uimp IEC 60947-3
    6,000 V
  • Max. oper­ating voltage
    253 V
Frequency
  • Frequency
    50 - 50 Hz
Capa­city
  • Number of modules
    2
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes
Safety
  • Residual current type
    A SEL
  • Ingress Protec­tion (IP) class
    IP20
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    3.60 - 3.60 Nm
  • Nominal tight­ening torque down terminal
    3.60 - 3.60 Nm
  • Type of bottom connec­tion for modular devices
    bicon­nect
  • Top remov­ab­ility
    Yes
Connec­tion
  • Cross-sec­tion of output with screws, for massive conductors
    1 - 50 mm²
  • Cross-sec­tion of output with screws, for flex­ible conductors
    1 - 35 mm²
Power
  • Total power loss under IN
    13.89 W
Use condi­tions
  • Max. Alti­tude
    2,000 m
  • Oper­ating temper­ature
    -25 - 50 °C
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10,000
  • Number of mech­an­ical oper­a­tions
    20,000
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    85 mm
  • Width
    36 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP document en-GB 2022-09-02
PDF
381,30 kB
REACH declaration CNA584W (english)
PDF
103,10 kB
RoHS declaration CNA584W (english)
PDF
103,84 kB

Downloads

  • Product image

    Image CNA584W  | Hager

    Product Image CNA584W

  • Installation manual

    Image Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01  | Hager

    Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01

    PDF
    1,20 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-01-15

    PDF
    1,04 MB
More documentation

Discover more of this product range

    5
  • 1
    CCA216U - RCCB 2P 16A 10mA A Class
    CCA216U
    RCCB 2P 16A 10mA A Class
  • 2
    CD283U - RCCB 2P 80A 30mA A
    CD283U
    RCCB 2P 80A 30mA A
  • 3
    CD285U - RCCB 2P 100A 30mA A
    CD285U
    RCCB 2P 100A 30mA A
  • 4
    CDA225U - RCCB 2P 25A 30mA A Class
    CDA225U
    RCCB 2P 25A 30mA A Class
  • 5
    CDA240U - RCCB 2P 40A 30mA A Class
    CDA240U
    RCCB 2P 40A 30mA A Class

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland