RCCB 3P+N 100A 30mA A • CDA684D | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalog
            • Modular devices
            • Protec­tion and accessories
            • Residual Current Circuit Breaker (RCCBs / RCDs)
            • CDA684D
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            ProductsShow

            Most popular products

            5
            1
            CDA440U - RCCB 4P 40A 30mA A Class
            CDA440U
            RCCB 4P 40A 30mA A Class
            2
            CDA684D - RCCB 3P+N 100A 30mA A
            CDA684D
            RCCB 3P+N 100A 30mA A
            3
            CDB640D - RCCB 3P+N 40A 30mA B+
            CDB640D
            RCCB 3P+N 40A 30mA B+
            4
            CD283U - RCCB 2P 80A 30mA A
            CD283U
            RCCB 2P 80A 30mA A
            5
            CFA440C - RCCB 4P 40A 300mA A Class
            CFA440C
            RCCB 4P 40A 300mA A Class
            CDA684D - RCCB 3P+N 100A 30mA A
            CDA684D - RCCB 3P+N 100A 30mA A
            CDA684D - RCCB 3P+N 100A 30mA A

            RCCB 3P+N 100A 30mA A

            CDA684D

            CDA684D - RCCB 3P+N 100A 30mA A
            CDA684D - RCCB 3P+N 100A 30mA A
            CDA684D - RCCB 3P+N 100A 30mA A
            • Modular devices

            RCCB 3P+N 100A 30mA A CDA684D

            EAN
            3250611620679
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Mech­anic accessories for low-voltage compon­ents 1 products available
            • Auxil­i­aries contact block 2 products available
            • Shunt release 1 products available
            • Under voltage coil 1 products available
            • Phase separ­a­tion func­tions 1 products available
            • See more 1 other products available

            Complete your system

            • Mech­anic accessories for low-voltage compon­ents
            • Auxil­i­aries contact block
            • Shunt release
            • Under voltage coil
            • Phase separ­a­tion func­tions
            • Locking inter­locking func­tions
            • LZ060

              Heat dissipation insert

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ201

              Auxiliary contact 1C+1O 6A 240V AC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ202

              Alarm contact 1C+1O 6A 240V AC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ203

              Shunt trip 230-415V AC 110-130V DC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ206

              Under voltage release 230V AC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZN121

              1 set of 3 inter-pole barriers for MCB

              0.00 €  / *
              Add to a list
              Add to a list
            • MZN175

              Padlockable locking kit for MCB, RCCB and RCBO

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Archi­tec­ture
            • Type of pole
              3P+N
            Elec­tric current
            • Rated current
              100 A
            • Rated residual oper­ating current Idn
              30 mA
            • Breaking and opening capa­city Idm
              1.25 kA
            • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
              10 kA
            • Rated current -25°C
              100 A
            • Rated current at -20°C
              100 A
            • Rated current -15°C
              100 A
            • Rated current -10°C
              100 A
            • Rated current -5°C
              100 A
            • Rated current at 0°C
              100 A
            • Rated current 5°C
              100 A
            • Rated current 10°C
              100 A
            • Rated current 15°C
              100 A
            • Rated current at 20°C
              100 A
            • Rated current 25°C
              100 A
            • Rated current 30°C
              100 A
            • Rated current 35°C
              100 A
            • Rated current at 40°C
              100 A
            • Rated current at 45°C
              100 A
            • Rated current at 50°C
              100 A
            • Rated current 55°C
              100 A
            • Rated current 60°C
              100 A
            • Rated current 65°C
              95 A
            • Rated current 70°C
              90 A
            Install­a­tion, mounting
            • Nominal tight­ening torque top terminal
              3.60 - 3.60 Nm
            • Nominal tight­ening torque down terminal
              3.60 - 3.60 Nm
            • Type of top connec­tion for modular devices
              Screw terminal
            • Type of bottom connec­tion for modular devices
              bicon­nect
            Voltage
            • Rated oper­a­tional voltage Ue
              230 - 400 V
            • Type voltage supply
              AC
            • Rated insu­la­tion voltage Ui
              500 V
            • Dielec­tric strength value of power frequency
              2 kV
            • Rated impulse with­stand voltage Uimp
              4,000 V
            • Rated impulse with­stand voltage Uimp IEC 60947-3
              6,000 V
            • Max. oper­ating voltage
              440 V
            Frequency
            • Frequency
              50 - 50 Hz
            Capa­city
            • Number of modules
              4
            Compat­ib­ility
            • Suit­able for DIN Rail
              Yes
            Safety
            • Residual current type
              A
            • Ingress Protec­tion (IP) class
              IP20
            Connec­tion
            • Cross-sec­tion of output with screws, for massive conductors
              1 - 50 mm²
            • Cross-sec­tion of output with screws, for flex­ible conductors
              1 - 35 mm²
            Power
            • Total power loss under IN
              21.48 W
            Use condi­tions
            • Max. Alti­tude
              2,000 m
            • Oper­ating temper­ature
              -25 - 60 °C
            Endur­ance
            • Elec­tric endur­ance in number of cycles
              10,000
            • Number of mech­an­ical oper­a­tions
              20,000
            Connectivity
            • Type of connec­tion
              Screw terminal
            • Top connec­tion align­ment for modular devices
              Aligned terminal
            • Down connec­tion align­ment for modular devices
              Aligned terminal
            Dimen­sions
            • Height
              85 mm
            • Width
              72 mm
            • Depth
              70 mm

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes

            Certifications and documents

            PEP document en-GB 2022-09-02
            PDF
            336,47 kB
            REACH declaration CDA684D (english)
            PDF
            103,10 kB
            RoHS declaration CDA684D (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image CDA684D  | Hager

              Product Image CDA684D

            • Declaration of conformity

              Image EU Declaration of Conformity  | Hager

              EU Declaration of Conformity

              Declaration of conformity en-GB 2025-01-15

              PDF
              1,04 MB
            More documentation

            Discover more of this product range

              5
            • 1
              CCA216U - RCCB 2P 16A 10mA A Class
              CCA216U
              RCCB 2P 16A 10mA A Class
            • 2
              CD283U - RCCB 2P 80A 30mA A
              CD283U
              RCCB 2P 80A 30mA A
            • 3
              CD285U - RCCB 2P 100A 30mA A
              CD285U
              RCCB 2P 100A 30mA A
            • 4
              CDA225U - RCCB 2P 25A 30mA A Class
              CDA225U
              RCCB 2P 25A 30mA A Class
            • 5
              CDA240U - RCCB 2P 40A 30mA A Class
              CDA240U
              RCCB 2P 40A 30mA A Class

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland