The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular Protec­tion devices
    • Power, Control and Signaling
    • Modular Changeover Switch
    • SFT132
    EAN-Nr.
    3250615510839
    Packaging
    12 Pieces
    • Modular Changeover Switch

    1-pole, 32A Centre Off Modular Changeover Switch with Top Common Point SFT132

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    1-pole, 32A Centre Off Modular Changeover Switch with Top Common Point

    SFT132

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      1
    • Control/­op­er­a­tion element
      Change over switch
    • Type of pole
      1P
    Elec­tric current
    • Rated current IN
      32 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      0,48 kA
    • Accept­able current rating AC21 category A
      32 A
    • Accept­able current rating AC21 category B
      32 A
    • Accept­able current rating AC22 category A
      32 A
    • Accept­able current rating AC22 category B
      32 A
    • Rated short-­cir­cuit making capa­city Icm under 240 V AC according to IEC 60947-3
      0,48 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      0,48 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1,80 - 1,80 Nm
    • Suit­able for outdoor usage
      No
    • Type of bottom connec­tion for modular devices
      Screw terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    Capa­city
    • Number of modules
      1
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      83 mm
    • Width
      17,50 mm
    • Depth
      70 mm
    Equip­ment
    • Number of NO contacts
      0
    • Number of NC contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 10 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 16 mm²
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      200000
    • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
      25000
    • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
      25000
    Power
    • Power dissip­a­tion at IN
      1,50 W
    • Power loss per pole at In
      1,50 W
    Connectivity
    • Down connec­tion align­ment for modular devices
      Shifted terminal
    • Top connec­tion align­ment for modular devices
      Shifted terminal
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2-pole, 63A Modular Switch (English)
    PDF
    2,89 MB
    REACH declaration SFT132
    PDF
    RoHS report SFT132
    PDF

    Downloads

    • Image SFT132  | Hager

      Product Image SFT132

    • Product datasheet

      Image Hager Product data sheet SFT132  | Hager

      Hager Product data sheet SFT132

      1-pole, 32A Centre Off Modular Changeover Switch with Top Common Point

      PDF
    • Product licence

      Image Licence for NETHERLANDS  | Hager

      Licence for NETHERLANDS

      Product licence International 2024-08-09

      PDF
      2,53 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      322,30 kB
      Image Deklaracja zgodności UE  | Hager

      Deklaracja zgodności UE

      Modułowe rozłączniki i przełączniki izolacyjne 16A i 125A

      PDF
      276,73 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SF463 - 4 pole Changeoverswitch 63A I-0-II
      SF463
      4 pole Changeoverswitch 63A I-0-II
    • 2
      SF263 - 2 pole Changeoverswitch 63A I-0-II
      SF263
      2 pole Changeoverswitch 63A I-0-II
    • 3
      SFT125 - 1-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
      SFT125
      1-pole, 25A Centre Off Modular Changeover Switch with Top Common Point
    • 4
      SFT140 - 1-pole, 40A Centre Off Modular Changeover Switch with Top Common Point
      SFT140
      1-pole, 40A Centre Off Modular Changeover Switch with Top Common Point
    • 5
      SFT232 - 2-pole, 32A Centre Off Modular Changeover Switch with Top Common Point
      SFT232
      2-pole, 32A Centre Off Modular Changeover Switch with Top Common Point

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia