SPD 4P pluggable 100kA class 1 with end of life indicator TT SPN802
EAN
3250615660947
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Number of modules8
Controls and indicators
-
Indicator lampend of life indicator
Main electrical features
-
Test class type1 IEC61643-11Yes
Electric current
-
Max discharge (Imax) L-N(PEN)/ N-PE100 kA
Dimensions
-
Depth of installed product83 mm
-
Width of installed product144 mm
Power
-
Total power loss under IN0 W
Network configuration
-
Network typeTT
Installation, mounting
-
Tightening torque3,6Nm
Connection
-
Connection cross-sect. flexible conductor35mm²
-
Connection cross-sect. rigid cable35mm²
Standards
-
Test class IEC61643-11 / VDE0675-6-11T1
-
European directive WEEEconcerned
Use conditions
-
Operating temperature-40…60 °C
-
Storage/transport temperature-40…80 °C
Downloads
-
Images
Images may be subject to copyright
Product Image SPN802
-
ProductNotice
Instruction manuals for SPN802
Parafoudre SPN802 SPN802R
PDF963 KB -
ProductDataSheet
Product data sheets for SPN802
UK_PD_TDS_SurgeProtection.pdf
PDF248 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com