Combined SPD T1+T2 25kA 3P TNC contact • SPA800 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Protec­tion Devices
          • Surge Protec­tion Devices
          • SPDs type 1+2
          • SPDs type 1+2 without auxil­iary contact
          • SPA800
          Image  SPA800 of the product Hager | Hager Turkey
          Image  SPA800 of the product Hager | Hager Turkey
          • Surge Protec­tion Devices

          Combined SPD T1+T2 3P Uc 350V Iimp 25kA In 25kA Up 1.5kV TCN with remote contact SPA800

          EAN
          3250615514837
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          Combined SPD T1+T2 3P Uc 350V Iimp 25kA In 25kA Up 1.5kV TCN with remote contact

          SPA800

          Image  SPA800 of the product Hager | Hager Turkey
          Image  SPA800 of the product Hager | Hager Turkey
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Number of modules
            6
          Controls and indic­ators
          • Indic­ator lamp
            Optic
          Main elec­trical features
          • Test class type1 IEC61643-11
            Yes
          • Frequency
            50/60 Hz
          • Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE
            25 / 75 kA
          Elec­tric current
          • Calib­ra­tion of the protec­tion upstream
            315 A
          • Max discharge (Imax) L-N(PEN)/ N-PE
            50 kA
          Dimen­sions
          • Depth of installed product
            67 mm
          • Height of installed product
            95.2 mm
          • Width of installed product
            106.8 mm
          Elec­trical specific­a­tions
          • Signal contact Cross-sec­tions
            0.14 / 1.5 mm²
          • Signal contact Current carrying capa­city AC/DC
            1 / 0.2 A
          • Signal contact Voltage rating AC/DC
            250 / 125 V
          Network config­ur­a­tion
          • Network type
            TN-C
          Install­a­tion, mounting
          • Tight­ening torque
            4,5Nm
          Stand­ards
          • Test class IEC61643-11 / VDE0675-6-11
            T1 ; T2
          • European directive WEEE
            concerned
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -40…80 °C
          • Stor­age/trans­port temper­ature
            -40…80 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image SPA800  | Hager

            Product Image SPA800

          • Instruction manual

            Image Instruction manuals for SPA800  | Hager

            Instruction manuals for SPA800

            PDF
            770 KB
          • PEP document

            Image Product environmental profile for SPA800  | Hager

            Product environmental profile for SPA800

            PEP_SPA801_HAGER_HAGE-00665-V01-01_EN

            PDF
            354 KB
            Image Product environmental profile for SPA800  | Hager

            Product environmental profile for SPA800

            PEP_SPA701Z_HAGER_HAGE-00666-V01-01_EN

            PDF
            341 KB
          • RoHS report

            Image Pollutant guidelines for SPA800  | Hager

            Pollutant guidelines for SPA800

            RoHS declaration SPA800 (english)

            PDF
            32 KB
            Image Pollutant guidelines for SPA800  | Hager

            Pollutant guidelines for SPA800

            REACH declaration SPA800 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories optional

          See more

          Discover more of this product range

            3
          • 1
            SPN800 - SPD 3P pluggable 75kA class 1 with end of life indicator TNC
            SPN800
            SPD 3P pluggable 75kA class 1 with end of life indicator TNC
          • 2
            SPN801 - SPD 4P pluggable 100kA class 1 with end of life indicator TNS
            SPN801
            SPD 4P pluggable 100kA class 1 with end of life indicator TNS
          • 3
            SPN802 - SPD 4P pluggable 100kA class 1 with end of life indicator TT
            SPN802
            SPD 4P pluggable 100kA class 1 with end of life indicator TT

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group